Level 3 reduit 275 02 // Couplings Brass/Steel Series 38 Nominal Diameter 15 = 175 mm² Series 38 - Brass/Steel * maximum static working pressure with design factor 4 to 1. Compact industrial coupling system in brass for use with numerous gaseous and liquid media. High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel Plated Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 7.500 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 96 l/min. pressure drop 0.5 bar KASingle Shut-Off American Profile Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel Plated Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.150 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 27 l/min. pressure drop 0.5 bar KBDouble Shut-Off Single Shut-Off / Double Shut-off 38KBAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G1/2 38KBAW21MPN 34.0 89.0 12.0 40.0 G3/4 38KBAW26MPN 34.0 91.0 16.0 40.0 G1 38KBAW33MPN 41.0 91.0 19.0 40.0 Single Shut-Off / Double Shut-off 38KBIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/2 38KBIW21MPN 34.0 95.0 20.0 40.0 G3/4 38KBIW26MPN 34.0 91.0 14.0 40.0 G1 38KBIW33MPN 41.0 92.0 20.0 40.0 38KBTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 13 38KBTF13MPN 34.0 105.0 28.0 40.0 19 38KBTF19MPN 34.0 113.0 36.0 40.0
RkJQdWJsaXNoZXIy MzYzNzg=