Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 273 02 // Couplings Brass/Steel Series 57 Single Shut-Off / Double Shut-off 57KBAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G1/2 57KBAW21BPN 34.0 98.0 12.0 40.0 G3/4 57KBAW26BPN 34.0 100.0 16.0 40.0 57KBIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/2 57KBIW21BPN 34.0 100.0 19.0 40.0 G3/4 57KBIW26BPN 34.0 100.0 16.0 40.0 Single Shut-Off 57SFAW Plug without valve, Male Thread Nickel-plated steel A HEX L L1 G1/2 57SFAW21SXN 27.0 52.0 15.0 57SFIW Plug without valve, Female Thread Nickel-plated steel A HEX L L1 G1/2 57SFIW21SXN 27.0 48.0 15.0 Nominal Diameter 11 = 95 mm² Series 57 - Brass/Steel * maximum static working pressure with design factor 4 to 1. German industrial profile for compressed air applications. High Flow valve for optimum flow and low pressure drop. Robust structure, optimised with respect to size and performance. The collar design minimises damage to the valve body. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 6.500 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 65 l/min. pressure drop 0.5 bar KASingle Shut-Off German Profile Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 4.300 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 52 l/min. pressure drop 0.5 bar KBDouble Shut-Off

RkJQdWJsaXNoZXIy MzYzNzg=