Level 3 reduit 269 02 // Couplings Brass/Steel Series 41 Nominal Diameter 10 = 80 mm² Series 41 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Water: 58 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Brass coupling with no valve for applications with liquids in the pressure range up to 35 bar. The couplings are corrosion resistant. The system stands out for a high flow with minimal pressure drop. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KFStraight-Through various Profile Straight-Through 41KFAW Coupler without valve, Male Thread Nickel-plated brass, NBR A L L1 D G1/2 41KFAW21MPN 31.0 8.0 25.0 41KFIW Coupler without valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/2 41KFIW21MPN 24.0 32.5 10.0 25.0 Straight-Through 41KFTF Coupler without valve, Hose Barb Nickel-plated brass, NBR A L L1 D 13 41KFTF13MPN 48.5 25.0 25.0 19 41KFTF19MPN 48.5 25.0 25.0 41SFAW Plug without valve, Male Thread Nickel-plated brass A HEX L L1 G1/2 41SFAW21MXN 24.0 40.0 12.0
RkJQdWJsaXNoZXIy MzYzNzg=