Level 3 reduit 267 02 // Couplings Brass/Steel Series 34 Single Shut-Off 34KAAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R3/8 34KAAK17SPN 24.0 70.0 12.0 28.0 R1/2 34KAAK21SPN 24.0 72.0 12.0 28.0 R3/4 34KAAK26SPN 27.0 72.0 12.0 28.0 34KAIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G3/8 34KAIW17SPN 24.0 64.0 12.0 28.0 G1/2 34KAIW21SPN 24.0 64.0 12.0 28.0 G3/4 34KAIW26SPN 32.0 68.5 14.0 28.0 Single Shut-Off 34KATF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 10 34KATF10SPN 24.0 84.0 25.0 28.0 13 34KATF13SPN 24.0 84.0 25.0 28.0 16 34KATF16SPN 24.0 84.0 25.0 28.0 19 34KATF19SPN 24.0 84.0 25.0 28.0 Nominal Diameter 10 = 80 mm² Series 34 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.550 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 30 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Industrial coupling with Scandinavian Profile. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. Optimal for use with large pneumatic consumers due to the robust design and steel sleeve. The collar design minimises damage to the valve body. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Scandinavian Profile Dust Protections (P. 357) for Coupling Part.-No. SK27S
RkJQdWJsaXNoZXIy MzYzNzg=