Level 3 reduit 263 02 // Couplings Brass/Steel Series 1700 Single Shut-Off 1700KAAK Coupler with valve, Male Thread Nickel-plated brass, Steel QPQ treated, NBR A HEX L L1 D R3/8 1700KAAK17SPN 24.0 70.0 12.0 27.0 R1/2 1700KAAK21SPN 24.0 75.0 17.0 27.0 R3/4 1700KAAK26SPN 27.0 64.0 17.0 27.0 1700KAIW Coupler with valve, Female Thread Nickel-plated brass, Steel QPQ treated, NBR A HEX L L1 D G3/8 1700KAIW17SPN 24.0 64.5 10.0 27.0 G1/2 1700KAIW21SPN 24.0 68.0 11.0 27.0 G3/4 1700KAIW26SPN 32.0 69.0 14.0 27.0 Single Shut-Off 1700KATF Coupler with valve, Hose Barb Nickel-plated brass, Steel QPQ treated, NBR A HEX L L1 D 10 1700KATF10SPN 24.0 80.0 21.0 27.0 13 1700KATF13SPN 24.0 80.0 21.0 27.0 16 1700KATF16SPN 24.0 80.0 21.0 27.0 19 1700KATF19SPN 24.0 80.0 21.0 27.0 Nominal Diameter 10 = 80 mm² Series 1700 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass, QPQ treated steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 3.500 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 51 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Premium industrial coupling 1/2" with standard European profile. Suitable for compressed air applications with greater than average air consumption. Above average flow values compared with standard market products. Coupling system with single-hand operation. Ultra High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Dust Protections (P. 357) for Coupling Part.-No. SK27S
RkJQdWJsaXNoZXIy MzYzNzg=