260 Nominal Diameter 10 = 80 mm² Series 27 - Brass/Steel * maximum static working pressure with design factor 4 to 1. 1/2" Universal industrial coupling with standard European profile for use with large pneumatic consumers. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. The series stands out for its robust design (steel sleeve), extremely high flow and long service life even with the harshest use. The collar design minimises damage to the valve body. - Available on request: • in brass material with nickel plating • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.400 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 31 l/min. pressure drop 0.5 bar KASingle Shut-Off Euro Profile Working Pressure*: up to 35 bar Material: • Coupling: Brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 950 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 14 l/min. pressure drop 0.5 bar KBDouble Shut-Off Dust Protections (P. 357) for Coupling Part.-No. SK27S Single Shut-Off 27KAAK Coupler with valve, Male Thread Nickel-plated brass / Steel, NBR A HEX L L1 D R1/4 27KAAK13MPN 24.0 63.0 12.0 27.0 R3/8 27KAAK17MPN 24.0 63.0 12.0 27.0 R1/2 27KAAK21MPN 24.0 65.0 17.0 27.0 R3/4 27KAAK26MPN 27.0 65.0 17.0 27.0 Single Shut-Off 27KAIW Coupler with valve, Female Thread Nickel-plated brass / Steel, NBR A HEX L L1 D G1/4 27KAIW13MPN 24.0 56.0 10.0 27.0 G3/8 27KAIW17MPN 24.0 56.0 11.0 27.0 G1/2 27KAIW21MPN 24.0 56.0 12.0 27.0 G3/4 27KAIW26MPN 27.0 60.0 16.0 27.0
RkJQdWJsaXNoZXIy MzYzNzg=