Level 3 reduit 259 02 // Couplings Brass/Steel Series 40 Nominal Diameter 9 = 63 mm² Series 40 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.400 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 18 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Brass coupling system produced for harsh applications. The system is suitable for use with non aggressive liquid media. The couplings are corrosion resistant. Coupling system with single-hand operation. The ergonomic sleeve design prevents entering dirt on the valve body. - Available on request: • in brass material without nickel plating • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off ARO Profile Single Shut-Off 40KAIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G3/8 40KAIW17MPN 27.0 46.0 10.0 32.0 G1/2 40KAIW21MPN 27.0 46.0 11.0 32.0 Single Shut-Off 40SFAK Plug without valve, Male Thread Nickel-plated steel A HEX L L1 R3/8 40SFAK17SXN 16.0 40.0 12.0 R1/2 40SFAK21SXN 16.0 46.0 17.0 40SFIW Plug without valve, Female Thread Nickel-plated steel A HEX L L1 G3/8 40SFIW17SXN 19.0 35.0 9.0 G1/2 40SFIW21SXN 24.0 39.0 12.0 40SFTF Plug without valve, Hose Barb Nickel-plated steel A L L1 D 8 40SFTF08SXN 51.0 25.0 16.0 10 40SFTF10SXN 51.0 25.0 16.0 13 40SFTF13SXN 51.0 25.0 16.0
RkJQdWJsaXNoZXIy MzYzNzg=