Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 257 02 // Couplings Brass/Steel Series 30 Nominal Diameter 8.5 = 60 mm² Series 30 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Brass / Steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.050 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 14 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Steel coupling 3/8" according to ISO 6150 B and US MIL-SPEC 4109. Very robust design with steel valve bodies. The high insertion depth guarantees by an optimised plug guidance. - Available on request: • in brass material with nickel plating • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off ISO B Profile Single Shut-Off 30KAAW Coupler with valve, Male Thread Brass/steel, NBR A HEX L L1 D G1/4 30KAAW13SPX 22.0 49.0 9.0 30.0 G3/8 30KAAW17SPX 22.0 49.0 9.0 30.0 G1/2 30KAAW21SPX 22.0 52.0 12.0 30.0 30KAIW Coupler with valve, Female Thread Brass/steel, NBR A HEX L L1 D G1/4 30KAIW13SPX 22.0 49.0 11.0 30.0 G3/8 30KAIW17SPX 22.0 49.0 9.0 30.0 G1/2 30KAIW21SPX 22.0 52.0 12.0 30.0 Single Shut-Off 30KATF Coupler with valve, Hose Barb Brass/steel, NBR A HEX L L1 D 6 30KATF06SPX 21.0 66.0 25.0 30.0 8 30KATF08SPX 21.0 66.0 25.0 30.0 10 30KATF10SPX 21.0 66.0 25.0 30.0 13 30KATF13SPX 21.0 66.0 25.0 30.0

RkJQdWJsaXNoZXIy MzYzNzg=