Level 3 reduit 255 02 // Couplings Brass/Steel Series 33 Nominal Diameter 8 = 50 mm² Series 33 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 1.700 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 23 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Steel industrial coupling with Atlas Copco-Profile. Specially suited to use with gaseous media in industry. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Scandinavian Profile Dust Protections (P. 357) for Coupling Part.-No. SK23S for Plug Part.-No. SK12S Single Shut-Off 33KAAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 33KAAK13SPN 19.0 60.0 12.0 23.0 R3/8 33KAAK17SPN 19.0 59.0 12.0 23.0 R1/2 33KAAK21SPN 22.0 60.0 17.0 23.0 33KAIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 33KAIW13SPN 19.0 55.0 10.0 23.0 G3/8 33KAIW17SPN 19.0 54.0 9.0 23.0 G1/2 33KAIW21SPN 24.0 57.0 12.0 23.0 Single Shut-Off 33KATF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 33KATF06SPN 19.0 73.0 25.0 23.0 8 33KATF08SPN 19.0 73.0 25.0 23.0 10 33KATF10SPN 19.0 73.0 25.0 23.0 13 33KATF13SPN 19.0 73.0 25.0 23.0
RkJQdWJsaXNoZXIy MzYzNzg=