Level 3 reduit 253 02 // Couplings Brass/Steel Series 1625 Nominal Diameter 7.8 = 48 mm² Series 1625 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass, QPQ treated steel, PA6+TPE • Plug: Zinc plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.020 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 31 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Premium industrial coupling 3/8" with European standard profile. Suitable for compressed air applications with greater than average air consumption. Coupling system with single-hand operation. Ultra High Flow valve for optimum flow and low pressure drop. Extremely robust and ergonomically shaped, 2-component plastic sleeve. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Dust Protections (P. 357) for Coupling Part.-No. SK23S for Plug Part.-No. SK12S Single Shut-Off 1625KAAK Coupler with valve, Male Thread Nickel-plated brass, Steel QPQ treated, PA6+TPE, NBR A HEX L L1 D R1/4 1625KAAK13SPN 19.0 65.0 12.0 26.0 R3/8 1625KAAK17SPN 19.0 65.0 12.0 26.0 R1/2 1625KAAK21SPN 22.0 59.5 17.0 26.0 Single Shut-Off 1625KATF Coupler with valve, Hose Barb Nickel-plated brass, Steel QPQ treated, PA6+TPE, NBR A HEX L L1 D 6 1625KATF06SPN 19.0 80.0 25.0 26.0 8 1625KATF08SPN 19.0 80.0 25.0 26.0 9 1625KATF09SPN 19.0 80.0 25.0 26.0 10 1625KATF10SPN 19.0 80.0 25.0 26.0 13 1625KATF13SPN 19.0 80.0 25.0 26.0 1625KAIW Coupler with valve, Female Thread Nickel-plated brass, Steel QPQ treated, PA6+TPE, NBR A HEX L L1 D G1/4 1625KAIW13SPN 19.0 59.0 9.0 26.0 G3/8 1625KAIW17SPN 19.0 59.0 9.0 26.0 G1/2 1625KAIW21SPN 24.0 62.0 12.0 26.0
RkJQdWJsaXNoZXIy MzYzNzg=