Level 3 reduit 251 02 // Couplings Brass/Steel Series 1600 Nominal Diameter 7.8 = 48 mm² Series 1600 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / QPQ treated steel • Plug: Zinc plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 2.020 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 27 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Premium industrial coupling 3/8" with European standard profile. Suitable for compressed air applications with greater than average air consumption. Coupling system with single-hand operation. Ultra High Flow valve for optimum flow and low pressure drop. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Euro Profile Dust Protections (P. 357) for Coupling Part.-No. SK23S for Plug Part.-No. SK12S Single Shut-Off 1600KAAK Coupler with valve, Male Thread Nickel-plated brass, Steel QPQ treated, NBR A HEX L L1 D R1/4 1600KAAK13SPN 19.0 65.0 12.0 23.0 R3/8 1600KAAK17SPN 19.0 65.0 12.0 23.0 R1/2 1600KAAK21SPN 22.0 59.5 17.0 23.0 1600KAIW Coupler with valve, Female Thread Nickel-plated brass, Steel QPQ treated, NBR A HEX L L1 D G1/4 1600KAIW13SPN 19.0 59.0 9.0 23.0 G3/8 1600KAIW17SPN 19.0 59.0 9.0 23.0 G1/2 1600KAIW21SPN 24.0 62.0 12.0 23.0 Single Shut-Off 1600KATF Coupler with valve, Hose Barb Nickel-plated brass, Steel QPQ treated, NBR A HEX L L1 D 6 1600KATF06SPN 19.0 80.0 25.0 23.0 8 1600KATF08SPN 19.0 80.0 25.0 23.0 9 1600KATF09SPN 19.0 80.0 25.0 23.0 10 1600KATF10SPN 19.0 80.0 25.0 23.0 13 1600KATF13SPN 19.0 80.0 25.0 23.0
RkJQdWJsaXNoZXIy MzYzNzg=