248 Series 25 - Brass/Steel Single Shut-Off 25KAT Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 25KATF06MPN 19.0 74.0 25.0 23.0 8 25KATF08MPN 19.0 74.0 25.0 23.0 9 25KATF09MPN 19.0 74.0 25.0 23.0 10 25KATF10MPN 19.0 74.0 25.0 23.0 13 25KATF13MPN 19.0 74.0 25.0 23.0 10 Push-Lok 25KATP10MPN 19.0 73.0 24.0 23.0 13 Push-Lok 25KATP13MPN 19.0 76.0 28.0 23.0 25KAKO Coupler with valve, with Plastic Hose Connection Nickel-plated brass/steel, NBR A HEX G L L1L2 D 6 x 8 25KAKO08MPN 19.0 M12x1 61.0 7.0 6.0 23.0 8 x 10 25KAKO10MPN 19.0 M16x1 65.0 9.0 8.0 23.0 9 x 12 25KAKO12MPN 19.0 M16x1 65.0 9.0 8.0 23.0 25KATS Coupler with valve, Panel Mount with Hose Barb Nickel-plated brass/steel, NBR A HEXHEX1 B G L L1 L2 D 8 25KATS08MPN 19.0 17.0 4.0 M12x1 80.0 17.0 14.0 23.0 10 25KATS10MPN 19.0 17.0 4.0 G1/4 87.0 25.0 14.0 23.0 25KAKK Coupler with valve, Plastic Hose Connection with Spring Guard Nickel-plated brass/steel, NBR A HEX G L L1L2 D 6 x 8 25KAKK08MPN 19.0 M12x1 144.0 7.0 6.0 23.0 8 x 10 25KAKK10MPN 19.0 M16x1 155.0 9.0 8.0 23.0 9 x 12 25KAKK12MPN 19.0 M16x1 162.0 9.0 8.0 23.0 Single Shut-Off 25SFA Plug without valve, Male Thread Zinc-plated steel A HEX L L1 R1/8 25SFAK10SXZ 13.0 33.0 9.0 G1/8 25SFAW10SXZ 9087 25 10 13.0 31.0 6.5 R1/4 25SFAK13SXZ 14.0 37.0 12.0 G1/4 25SFAW13SXZ 9087 25 13 17.0 33.0 8.0 R3/8 25SFAK17SXZ 17.0 37.0 12.0 G3/8 25SFAW17SXZ 9087 25 17 19.0 34.0 9.0 R1/2 25SFAK21SXZ 22.0 43.0 17.0 G1/2 25SFAW21SXZ 9087 25 21 24.0 38.0 10.5 25SFIW Plug without valve, Female Thread Zinc-plated steel A HEX L L1 G1/8 25SFIW10SXZ 9086 25 10 14.0 30.0 5.0 G1/4 25SFIW13SXZ 9086 25 13 17.0 38.5 12.0 G3/8 25SFIW17SXZ 9086 25 17 19.0 39.5 12.0 G1/2 25SFIW21SXZ 9086 25 21 24.0 44.0 14.0 25FAAK Plug without valve, Flex Joint, Male Thread Nickel-plated steel, NBR A HEX L L1 R1/4 25FAAK13SPN 17.0 64.0 11.0
RkJQdWJsaXNoZXIy MzYzNzg=