Level 3 reduit 231 02 // Couplings Brass/Steel Series 22 Nominal Diameter 5.5 = 25 mm² Series 22 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel or brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 800 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 15 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. Specially suited to use with gaseous media in industry. The steel sleeve counters oscillating forces. The high insertion depth guarantees by an optimised plug guidance. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off ARO Profile Dust Protections (P. 357) for Coupling Part.-No. SK23S Single Shut-Off 22KAAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 22KAAK13MPN 9105 22 13 19.0 61.0 12.0 23.0 R3/8 22KAAK17MPN 9105 22 17 19.0 60.0 12.0 23.0 R1/2 22KAAK21MPN 9105 22 21 22.0 61.0 17.0 23.0 22KAIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 22KAIW13MPN 9114 22 13 19.0 56.0 9.0 23.0 G3/8 22KAIW17MPN 9114 22 17 19.0 55.0 9.0 23.0 G1/2 22KAIW21MPN 9114 22 21 24.0 58.0 9.0 23.0 Single Shut-Off 22KATF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 22KATF06MPN 19.0 74.0 25.0 23.0 8 22KATF08MPN 9123 22 08 19.0 74.0 25.0 23.0 9 22KATF09MPN 19.0 74.0 25.0 23.0 10 22KATF10MPN 9123 22 10 19.0 74.0 25.0 23.0 13 22KATF13MPN 19.0 74.0 25.0 23.0
RkJQdWJsaXNoZXIy MzYzNzg=