Parker Legris Rectus : Distribution Catalogue

Level 3 reduit 229 02 // Couplings Brass/Steel Series 19 Single Shut-Off 19KAAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 19KAAK13MPN 9105 19 13 R3/8 19KAAK17MPN 9105 19 17 R1/2 19KAAK21MPN 19.0 63.0 12.0 23,5.0 19.0 62.0 12.0 23,5.0 22.0 68.0 17.0 23,5.0 19KAIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 19KAIW13MPN 9114 19 13 19.0 58.0 9.0 23,5.0 G3/8 19KAIW17MPN 19.0 58.0 9.0 23,5.0 G1/2 19KAIW21MPN 24.0 60.0 12.0 23,5.0 Single Shut-Off 19KATF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 19KATF06MPN 9123 19 06 19.0 76.0 25.0 8 19KATF08MPN 19.0 76.0 25.0 10 19KATF10MPN 19.0 76.0 25.0 13 19KATF13MPN 19.0 76.0 25.0 Nominal Diameter 5.5 = 25 mm² Series 19 - Brass/Steel * maximum static working pressure with design factor 4 to 1. British industrial profile. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. Robust coupling in slim design mainly for pneumatic applications. The steel sleeve counters oscillating forces. The high insertion depth guarantees by an optimised plug guidance. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 850 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 12 l/min. pressure drop 0.5 bar KASingle Shut-Off British Profile Dust Protections (P. 357) for Coupling Part.-No. SK23S 23,5.0 23,5.0 23,5.0 23,5.0

RkJQdWJsaXNoZXIy MzYzNzg=