Level 3 reduit 227 02 // Couplings Brass/Steel Series 18 Nominal Diameter 5.5 = 25 mm² Series 18 - Brass/Steel * maximum static working pressure with design factor 4 to 1. Robust industrial coupling according to ISO 6150 C. Coupling system with single-hand operation. High Flow valve for optimum flow and low pressure drop. The steel sleeve counters oscillating forces. System has limited use for liquids (steel sleeve/zinc die cast valve). The high insertion depth guarantees by an optimised plug guidance. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 970 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 12.7 l/min. pressure drop 0.5 bar KASingle Shut-Off ISO C Profile Dust Protections (P. 357) for Coupling Part.-No. SK23S Single Shut-Off 18KAAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 18KAAK13MPN 19.0 63.0 12.0 23.0 R3/8 18KAAK17MPN 19.0 62.0 12.0 23.0 R1/2 18KAAK21MPN 22.0 63.0 17.0 23.0 18KAIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 18KAIW13MPN 9114 18 13 19.0 58.0 9.0 23.0 G3/8 18KAIW17MPN 9114 18 17 19.0 57.0 9.0 23.0 G1/2 18KAIW21MPN 24.0 60.0 12.0 23.0 Single Shut-Off 18KATF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 18KATF06MPN 9123 18 06 19.0 76.0 25.0 23.0 8 18KATF08MPN 9123 18 08 19.0 76.0 25.0 23.0 10 18KATF10MPN 9123 18 10 19.0 76.0 25.0 23.0 13 18KATF13MPN 19.0 76.0 25.0 23.0
RkJQdWJsaXNoZXIy MzYzNzg=