Level 3 reduit 225 02 // Couplings Brass/Steel Series 14 Nominal Diameter 5.5 = 24 mm² Working Pressure*: up to 35 bar Material: • Coupling: Brass • Plug: Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 660 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 9.1 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Robust brass coupling with numerous connection options. Preferred application is the compressed air technology. Also particularly suited to use with water due to the brass valve. Coupling system with singlehand operation. Plug design optimised through greater insert depth. - Available on request: • in brass material with nickel plating • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off ARO Profile Single Shut-Off 14KAAW Coupler with valve, Male Thread Brass, NBR A HEX L L1 D G1/4 14KAAW13MPX 22.0 43.0 9.0 25.0 G3/8 14KAAW17MPX 22.0 43.0 9.0 25.0 G1/2 14KAAW21MPX 22.0 46.0 12.0 25.0 14KAIW Coupler with valve, Female Thread Brass, NBR A HEX L L1 D G1/4 14KAIW13MPX 22.0 43.0 9.0 25.0 G3/8 14KAIW17MPX 22.0 43.0 9.0 25.0 G1/2 14KAIW21MPX 24.0 46.0 12.0 25.0 Single Shut-Off 14KATF Coupler with valve, Hose Barb Brass, NBR A HEX L L1 D 6 14KATF06MPX 21.0 60.0 25.0 25.0 8 14KATF08MPX 21.0 60.0 25.0 25.0 9 14KATF09MPX 21.0 60.0 25.0 25.0 10 14KATF10MPX 21.0 60.0 25.0 25.0 13 14KATF13MPX 21.0 60.0 25.0 25.0 Series 14 - Brass/Steel
RkJQdWJsaXNoZXIy MzYzNzg=