Level 3 reduit 223 02 // Couplings Brass/Steel Series 21 Series 21 - Brass/Steel Dry-Break 21KLKS Coupler with valve, Panel Mount with Plastic Hose Connection Nickel-plated brass, NBR A HEXHEX1 B G L L1 L2 D 4 x 6 21KLKS06MPN 14.0 14.0 3.0 M10x1 54.0 7.0 18.0 16.0 6 x 8 21KLKS08MPN 17.0 17.0 4.0 M12x1 54.0 7.0 18.0 16.0 21KLTS Coupler with valve, Panel Mount with Hose Barb Nickel-plated brass, NBR A HEXHEX1 B G L L1 L2 D 5 21KLTS05MPN 17.0 17.0 4.0 M12x1 60.0 17.0 14.0 16.0 6 21KLTS06MPN 17.0 17.0 4.0 M12x1 60.0 17.0 14.0 16.0 21KLKK Coupler with valve, Plastic Hose Connection with Spring Guard Nickel-plated brass, NBR A HEX G L L1L2 D 4 x 6 21KLKK06MPN 14.0 M10x1 125.0 7.0 6.0 16.0 6 x 8 21KLKK08MPN 14.0 M10x1 130.0 7.0 6.0 16.0 21SLAW Plug with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 G1/8 21SLAW10MPN 14.0 40.0 7.0 G1/4 21SLAW13MPN 17.0 42.0 9.0 G3/8 21SLAW17MPN 19.0 42.0 9.0 Dry-Break 21SLIW Plug with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 G1/8 21SLIW10MPN 14.0 40.0 7.0 G1/4 21SLIW13MPN 17.0 42.0 7.0 G3/8 21SLIW17MPN 19.0 42.0 7.0 21SLTF Plug with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 4 21SLTF04MPN 14.0 50.0 17.0 6 21SLTF06MPN 14.0 50.0 17.0 8 21SLTF08MPN 14.0 50.0 17.0 9 21SLTF09MPN 14.0 50.0 17.0 10 21SLTF10MPN 14.0 50.0 17.0 21SLKO Plug with valve, with Plastic Hose Connection Nickel-plated brass, NBR A HEX G L L1 L2 4 x 6 21SLKO06MPN 14.0 M10x1 46.0 7.0 6.0 6 x 8 21SLKO08MPN 14.0 M12x1 46.0 7.0 6.0 21SLKS Plug with valve, Panel Mount with Plastic Hose Connection Nickel-plated brass, NBR A HEX HEX1 B G L L1 L2 4 x 6 21SLKS06MPN 14.0 12.0 3.0 M10x1 58.0 7.0 18.0 6 x 8 21SLKS08MPN 14.0 17.0 4.0 M12x1 58.0 7.0 18.0
RkJQdWJsaXNoZXIy MzYzNzg=