222 Series 21 - Brass/Steel Double Shut-off 21SBTS Plug with valve, Panel Mount with Hose Barb Brass, NBR A HEX HEX1 B G L L1 L2 Version 4 21SBTS04MPX 14.0 14.0 3.0 M10x1 64.0 17.0 14.0 Brass 4 21SBTS04MPN 14.0 14.0 3.0 M10x1 64.0 17.0 14.0 Nickel-plated brass 5 21SBTS05MPX 14.0 14.0 4.0 M10x1 64.0 17.0 14.0 Brass 5 21SBTS05MPN 14.0 14.0 4.0 M10x1 64.0 17.0 14.0 Nickel-plated brass 6 21SBTS06MPX 14.0 17.0 4.0 M12x1 64.0 17.0 14.0 Brass 6 21SBTS06MPN 14.0 17.0 4.0 M12x1 64.0 17.0 14.0 Nickel-plated brass 8 21SBTS08MPX 14.0 17.0 4.0 M12x1 64.0 17.0 14.0 Brass 8 21SBTS08MPN 14.0 17.0 4.0 M12x1 64.0 17.0 14.0 Nickel-plated brass 9 21SBTS09MPX 14.0 17.0 4.0 M12x1 64.0 17.0 14.0 Brass 9 21SBTS09MPN 14.0 17.0 4.0 M12x1 64.0 17.0 14.0 Nickel-plated brass 10 21SBTS10MPX 14.0 19.0 4.0 M14x1 64.0 17.0 14.0 Brass 10 21SBTS10MPN 14.0 19.0 4.0 M14x1 64.0 17.0 14.0 Nickel-plated brass 21SBKK Plug with valve, Plastic Hose Connection with Spring Guard Brass, NBR A HEX G L L1 L2 Version 4 x 6 21SBKK06MPX 14.0 M10x1 130.0 7.0 6.0 Brass 4 x 6 21SBKK06MPN 14.0 M10x1 130.0 7.0 6.0 Nickel-plated brass 6 x 8 21SBKK08MPX 14.0 M12x1 135.0 7.0 6.0 Brass 6 x 8 21SBKK08MPN 14.0 M12x1 135.0 7.0 6.0 Nickel-plated brass 21SBRP Plug with valve, Push-In Nickel-plated brass, NBR A HEX L 4 x 6 21SBRP06MPN 14.0 47.5 6 x 8 21SBRP08MPN 17.0 47.5 Dry-Break 21KLAW Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D G1/8 21KLAW10MPN 14.0 36.0 7.0 16.0 G1/4 21KLAW13MPN 17.0 38.0 9.0 16.0 G3/8 21KLAW17MPN 19.0 38.0 9.0 16.0 21KLIW Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D G1/8 21KLIW10MPN 14.0 36.0 9.0 16.0 G1/4 21KLIW13MPN 17.0 38.0 9.0 16.0 G3/8 21KLIW17MPN 19.0 38.0 9.0 16.0 21KLTF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 4 21KLTF04MPN 14.0 46.0 17.0 16.0 6 21KLTF06MPN 14.0 46.0 17.0 16.0 8 21KLTF08MPN 14.0 46.0 17.0 16.0 9 21KLTF09MPN 14.0 46.0 17.0 16.0 10 21KLTF10MPN 14.0 46.0 17.0 16.0 21KLKO Coupler with valve, with Plastic Hose Connection Nickel-plated brass, NBR A HEX G L L1L2 D 4 x 6 21KLKO06MPN 14.0 M10x1 42.0 7.0 6.0 16.0 6 x 8 21KLKO08MPN 14.0 M12x1 42.0 7.0 6.0 16.0
RkJQdWJsaXNoZXIy MzYzNzg=