Level 3 reduit 221 02 // Couplings Brass/Steel Series 21 Series 21 - Brass/Steel Double Shut-off 21SBA Plug with valve, Male Thread Brass, NBR A HEX L L1 Version G1/8 21SBAW10MPX 14.0 40.0 7.0 Brass G1/8 21SBAW10MPN 9287 21 10 14.0 40.0 7.0 Nickel-plated brass G1/4 21SBAW13MPX 17.0 42.0 9.0 Brass G1/4 21SBAW13MPN 9287 21 13 17.0 42.0 9.0 Nickel-plated brass G3/8 21SBAW17MPX 19.0 42.0 9.0 Brass G3/8 21SBAW17MPN 19.0 42.0 9.0 Nickel-plated brass M10 x 1 21SBAD10MPX 14.0 41.0 8.0 Brass M10 x 1 21SBAD10MPN 14.0 41.0 8.0 Nickel-plated brass M12 x 1.5 21SBAD12MPX 17.0 43.0 10.0 Brass M12 x 1.5 21SBAD12MPN 17.0 43.0 10.0 Nickel-plated brass M14 x 1.5 21SBAD14MPX 17.0 43.0 10.0 Brass M14 x 1.5 21SBAD14MPN 17.0 43.0 10.0 Nickel-plated brass 21SBI Plug with valve, Female Thread Brass, NBR A HEX L L1 Version G1/8 21SBIW10MPX 14.0 40.0 7.0 Brass G1/8 21SBIW10MPN 9286 21 10 14.0 40.0 7.0 Nickel-plated brass G1/4 21SBIW13MPX 17.0 42.0 7.0 Brass G1/4 21SBIW13MPN 9286 21 13 17.0 42.0 7.0 Nickel-plated brass G3/8 21SBIW17MPX 19.0 42.0 7.0 Brass G3/8 21SBIW17MPN 19.0 42.0 7.0 Nickel-plated brass M12 x 1.5 21SBIM12MPX 17.0 42.0 7.0 Brass M12 x 1.5 21SBIM12MPN 17.0 42.0 7.0 Nickel-plated brass M14 x 1.5 21SBIM14MPX 17.0 42.0 7.0 Brass M14 x 1.5 21SBIM14MPN 17.0 42.0 7.0 Nickel-plated brass Double Shut-off 21SBTF Plug with valve, Hose Barb Brass, NBR A HEX L L1 Version 4 21SBTF04MPX 14.0 50.0 17.0 Brass 4 21SBTF04MPN 9285 21 04 14.0 50.0 17.0 Nickel-plated brass 5 21SBTF05MPX 14.0 50.0 17.0 Brass 5 21SBTF05MPN 14.0 50.0 17.0 Nickel-plated brass 6 21SBTF06MPX 14.0 50.0 17.0 Brass 6 21SBTF06MPN 9285 21 06 14.0 50.0 17.0 Nickel-plated brass 8 21SBTF08MPX 14.0 50.0 17.0 Brass 8 21SBTF08MPN 9285 21 08 14.0 50.0 17.0 Nickel-plated brass 9 21SBTF09MPX 14.0 50.0 17.0 Brass 9 21SBTF09MPN 14.0 50.0 17.0 Nickel-plated brass 10 21SBTF10MPX 14.0 50.0 17.0 Brass 10 21SBTF10MPN 14.0 50.0 17.0 Nickel-plated brass 21SBKO Plug with valve, with Plastic Hose Connection Brass, NBR A HEX G L L1 L2 Version 4 x 6 21SBKO06MPX 14.0 M10x1 46.0 7.0 6.0 Brass 4 x 6 21SBKO06MPN 14.0 M10x1 46.0 7.0 6.0 Nickel-plated brass 6 x 8 21SBKO08MPX 14.0 M12x1 46.0 7.0 6.0 Brass 6 x 8 21SBKO08MPN 14.0 M12x1 46.0 7.0 6.0 Nickel-plated brass 21SBKS Plug with valve, Panel Mount with Plastic Hose Connection Brass, NBR A HEX HEX1 B G L L1 L2 Version 4 x 6 21SBKS06MPX 14.0 12.0 3.0 M10x1 58.0 7.0 18.0 Brass 4 x 6 21SBKS06MPN 14.0 12.0 3.0 M10x1 58.0 7.0 18.0 Nickel-plated brass 6 x 8 21SBKS08MPX 17.0 17.0 4.0 M12x1 58.0 7.0 18.0 Brass 6 x 8 21SBKS08MPN 17.0 17.0 4.0 M12x1 58.0 7.0 18.0 Nickel-plated brass
RkJQdWJsaXNoZXIy MzYzNzg=