Level 3 reduit 219 02 // Couplings Brass/Steel Series 21 Series 21 - Brass/Steel Single Shut-Off 21SFTS Plug without valve, Panel Mount with Hose Barb Brass A HEX HEX1 B G L L1 L2 Version 4 21SFTS04MXX 14.0 14.0 3.0 M10x1 50.0 17.0 14.0 Brass 4 21SFTS04MXN 9095 21 04 14.0 14.0 3.0 M10x1 50.017.014.0Nickel-plated brass 5 21SFTS05MXX 14.0 17.0 4.0 M12x1 50.0 17.0 14.0 Brass 5 21SFTS05MXN 14.0 17.0 4.0 M12x1 50.017.014.0Nickel-plated brass 6 21SFTS06MXX 14.0 17.0 4.0 M12x1 50.0 17.0 14.0 Brass 6 21SFTS06MXN 9095 21 06 14.0 17.0 4.0 M12x1 50.017.014.0Nickel-plated brass 8 21SFTS08MXX 14.0 17.0 4.0 M12x1 50.0 17.0 14.0 Brass 8 21SFTS08MXN 9095 21 08 14.0 17.0 4.0 M12x1 50.017.014.0Nickel-plated brass 21SFKK Plug without valve, Plastic Hose Connection with Spring Guard Brass A G L L1 L2 D Version 4 x 6 21SFKK06MXX M10x1 115.0 6.0 6.0 10.0 Brass 4 x 6 21SFKK06MXN M10x1 115.0 6.0 6.0 10.0 Nickel-plated brass 6 x 8 21SFKK08MXX M12x1 120.0 6.0 6.0 12.0 Brass 6 x 8 21SFKK08MXN M12x1 120.0 6.0 6.0 12.0 Nickel-plated brass 21SFRP Plug without valve, Push-In Nickel-plated brass, NBR A HEX L D 6 21SFRP06MPN 14.0 30.5 13.3 8 21SFRP08MPN 17.0 37.0 15.3 Double Shut-off 21KBA Coupler with valve, Male Thread Brass, NBR A HEX L L1 D Version G1/8 21KBAW10MPX 14.0 36.0 7.0 16.0 Brass G1/8 21KBAW10MPN 9201 21 10 14.0 36.0 7.0 16.0 Nickel-plated brass G1/4 21KBAW13MPX 17.0 38.0 9.0 16.0 Brass G1/4 21KBAW13MPN 9201 21 13 17.0 38.0 9.0 16.0 Nickel-plated brass G3/8 21KBAW17MPX 19.0 38.0 9.0 16.0 Brass G3/8 21KBAW17MPN 19.0 38.0 9.0 16.0 Nickel-plated brass M10 x 1 21KBAD10MPX 14.0 37.0 8.0 16.0 Brass M10 x 1 21KBAD10MPN 14.0 37.0 8.0 16.0 Nickel-plated brass M12 x 1.5 21KBAD12MPX 17.0 39.0 10.0 16.0 Brass M12 x 1.5 21KBAD12MPN 17.0 39.0 10.0 16.0 Nickel-plated brass M14 x 1.5 21KBAD14MPX 17.0 39.0 10.0 16.0 Brass M14 x 1.5 21KBAD14MPN 17.0 39.0 10.0 16.0 Nickel-plated brass 21KBI Coupler with valve, Female Thread Brass, NBR A HEX L L1 D Version G1/8 21KBIW10MPX 14.0 36.0 9.0 16.0 Brass G1/8 21KBIW10MPN 9214 21 10 14.0 36.0 9.0 16.0 Nickel-plated brass G1/4 21KBIW13MPX 17.0 38.0 9.0 16.0 Brass G1/4 21KBIW13MPN 9214 21 13 17.0 38.0 9.0 16.0 Nickel-plated brass G3/8 21KBIW17MPX 19.0 38.0 9.0 16.0 Brass G3/8 21KBIW17MPN 19.0 38.0 9.0 16.0 Nickel-plated brass M12 x 1.5 21KBIM12MPX 17.0 38.0 6.0 16.0 Brass M12 x 1.5 21KBIM12MPN 17.0 38.0 6.0 16.0 Nickel-plated brass M14 x 1.5 21KBIM14MPX 17.0 38.0 6.0 16.0 Brass M14 x 1.5 21KBIM14MPN 17.0 38.0 6.0 16.0 Nickel-plated brass
RkJQdWJsaXNoZXIy MzYzNzg=