218 Series 21 - Brass/Steel Single Shut-Off 21SFA Plug without valve, Male Thread Brass A HEX L L1 Version G1/8 21SFAW10MXX 14.0 25.0 7.0 Brass G1/8 21SFAW10MXN 9087 21 10 14.0 25.0 7.0 Nickel-plated brass G1/4 21SFAW13MXX 17.0 28.0 9.0 Brass G1/4 21SFAW13MXN 9087 21 13 17.0 28.0 9.0 Nickel-plated brass G3/8 21SFAW17MXX 19.0 28.0 9.0 Brass G3/8 21SFAW17MXN 19.0 28.0 9.0 Nickel-plated brass M10 x 1 21SFAD10MXX 14.0 26.0 8.0 Brass M10 x 1 21SFAD10MXN 14.0 26.0 8.0 Nickel-plated brass M12 x 1.5 21SFAD12MXX 17.0 28.0 10.0 Brass M12 x 1.5 21SFAD12MXN 17.0 28.0 10.0 Nickel-plated brass M14 x 1.5 21SFAD14MXX 17.0 28.0 10.0 Brass M14 x 1.5 21SFAD14MXN 17.0 28.0 10.0 Nickel-plated brass 21SFI Plug without valve, Female Thread Brass A HEX L L1 Version G1/8 21SFIW10MXX 14.0 25.0 8.0 Brass G1/8 21SFIW10MXN 9086 21 10 14.0 25.0 8.0 Nickel-plated brass G1/4 21SFIW13MXX 17.0 25.0 9.0 Brass G1/4 21SFIW13MXN 9086 21 13 17.0 25.0 9.0 Nickel-plated brass G3/8 21SFIW17MXX 19.0 26.0 9.0 Brass G3/8 21SFIW17MXN 19.0 26.0 9.0 Nickel-plated brass M12 x 1.5 21SFIM12MXX 17.0 27.0 10.0 Brass M12 x 1.5 21SFIM12MXN 17.0 27.0 10.0 Nickel-plated brass M14 x 1.5 21SFIM14MXX 17.0 27.0 10.0 Brass M14 x 1.5 21SFIM14MXN 17.0 27.0 10.0 Nickel-plated brass Single Shut-Off 21SFTF Plug without valve, Hose Barb Brass A L L1 D Version 4 21SFTF04MXX 32.0 17.0 9.0 Brass 4 21SFTF04MXN 9085 21 04 32.0 17.0 9.0 Nickel-plated brass 5 21SFTF05MXX 32.0 17.0 9.0 Brass 5 21SFTF05MXN 32.0 17.0 9.0 Nickel-plated brass 6 21SFTF06MXX 32.0 17.0 9.0 Brass 6 21SFTF06MXN 9085 21 06 32.0 17.0 9.0 Nickel-plated brass 8 21SFTF08MXX 32.0 17.0 9.0 Brass 8 21SFTF08MXN 9085 21 08 32.0 17.0 9.0 Nickel-plated brass 9 21SFTF09MXX 33.0 17.0 10.0 Brass 9 21SFTF09MXN 33.0 17.0 10.0 Nickel-plated brass 10 21SFTF10MXX 33.0 17.0 12.0 Brass 10 21SFTF10MXN 33.0 17.0 12.0 Nickel-plated brass 21SFKO Plug without valve, with Plastic Hose Connection Brass A G L L1 L2 D Version 4 x 6 21SFKO06MXX M10x1 32.0 6.0 6.0 10.0 Brass 4 x 6 21SFKO06MXN M10x1 32.0 6.0 6.0 10.0 Nickel-plated brass 6 x 8 21SFKO08MXX M12x1 32.0 6.0 6.0 12.0 Brass 6 x 8 21SFKO08MXN M12x1 32.0 6.0 6.0 12.0 Nickel-plated brass 21SFKS Plug without valve, Panel Mount with Plastic Hose Connection Brass A HEX HEX1 B G L L1 L2 Version 4 x 6 21SFKS06MXX 14.0 12.0 3.0 M10x1 43.0 7.0 18.0 Brass 4 x 6 21SFKS06MXN 14.0 12.0 3.0 M10x1 43.0 7.0 18.0 Nickel-plated brass 6 x 8 21SFKS08MXX 14.0 17.0 4.0 M12x1 44.0 7.0 18.0 Brass 6 x 8 21SFKS08MXN 14.0 17.0 4.0 M12x1 44.0 7.0 18.0 Nickel-plated brass
RkJQdWJsaXNoZXIy MzYzNzg=