216 Nominal Diameter 5 = 20 mm² Series 21 - Brass/Steel * maximum static working pressure with design factor 4 to 1. Mini industrial coupling with the world’s most popular profile in this nominal diameter. Above average flow performance for liquid and gaseous media. Coupling system with single-hand operation. Small dimensions and large bandwidth in materials and valve variants. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids Working Pressure*: up to 35 bar Material: • Coupling: Brass • Plug: Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 550 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 7 l/min. pressure drop 0.5 bar KASingle Shut-Off Euro Profile Working Pressure*: up to 35 bar Material: • Coupling: Brass • Plug: Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 310 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 2.7 l/min. pressure drop 0.5 bar KBDouble Shut-Off Working Pressure*: up to 8 bar Material: • Coupling: Brass • Plug: Brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Water: 2.7 l/min. pressure drop 0.5 bar KL Dry-break Dust Protections (P. 357) for Coupling Part.-No. SK16S Single Shut-Off 21KAA Coupler with valve, Male Thread Brass, NBR A HEX L L1 D Version G1/8 21KAAW10MPX 14.0 36.0 7.0 16.0 Brass G1/8 21KAAW10MPN 14.0 36.0 7.0 16.0 Nickel-plated brass G1/4 21KAAW13MPX 17.0 38.0 9.0 16.0 Brass G1/4 21KAAW13MPN 17.0 38.0 9.0 16.0 Nickel-plated brass G3/8 21KAAW17MPX 19.0 38.0 9.0 16.0 Brass G3/8 21KAAW17MPN 19.0 38.0 9.0 16.0 Nickel-plated brass M10 x 1 21KAAD10MPX 14.0 37.0 8.0 16.0 Brass M10 x 1 21KAAD10MPN 14.0 37.0 8.0 16.0 Nickel-plated brass M12 x 1.5 21KAAD12MPX 17.0 39.0 10.0 16.0 Brass M12 x 1.5 21KAAD12MPN 17.0 39.0 10.0 16.0 Nickel-plated brass M14 x 1.5 21KAAD14MPX 17.0 39.0 10.0 16.0 Brass M14 x 1.5 21KAAD14MPN 17.0 39.0 10.0 16.0 Nickel-plated brass Single Shut-Off 21KAI Coupler with valve, Female Thread Brass, NBR A HEX L L1 D Version G1/8 21KAIW10MPX 14.0 36.0 9.0 16.0 Brass G1/8 21KAIW10MPN 14.0 36.0 9.0 16.0 Nickel-plated brass G1/4 21KAIW13MPX 17.0 38.0 9.0 16.0 Brass G1/4 21KAIW13MPN 17.0 38.0 9.0 16.0 Nickel-plated brass G3/8 21KAIW17MPX 19.0 38.0 9.0 16.0 Brass G3/8 21KAIW17MPN 19.0 38.0 9.0 16.0 Nickel-plated brass M12 x 1.5 21KAIM12MPX 17.0 38.0 6.0 16.0 Brass M12 x 1.5 21KAIM12MPN 17.0 38.0 6.0 16.0 Nickel-plated brass M14 x 1.5 21KAIM14MPX 17.0 38.0 6.0 16.0 Brass M14 x 1.5 21KAIM14MPN 17.0 38.0 6.0 16.0 Nickel-plated brass
RkJQdWJsaXNoZXIy MzYzNzg=