214 Single Shut-Off 17KAAK Coupler with valve, Male Thread Nickel-plated brass/steel, NBR A HEX L L1 D R1/4 17KAAK13SPN 9105 17 13 19.0 63.0 12.0 23.0 R3/8 17KAAK17SPN 19.0 62.0 12.0 23.0 R1/2 17KAAK21SPN 9105 17 21 22.0 63.0 17.0 23.0 17KAIW Coupler with valve, Female Thread Nickel-plated brass/steel, NBR A HEX L L1 D G1/4 17KAIW13SPN 9114 17 13 19.0 58.0 9.0 23.0 G3/8 17KAIW17SPN 9114 17 17 19.0 57.0 9.0 23.0 G1/2 17KAIW21SPN 9114 17 21 24.0 60.0 12.0 23.0 Single Shut-Off 17KATF Coupler with valve, Hose Barb Nickel-plated brass/steel, NBR A HEX L L1 D 6 17KATF06SPN 19.0 76.0 25.0 23.0 8 17KATF08SPN 19.0 76.0 25.0 23.0 10 17KATF10SPN 19.0 76.0 25.0 23.0 13 17KATF13SPN 19.0 76.0 25.0 23.0 Nominal Diameter 5 = 20 mm² Series 17 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass / steel • Plug: Nickel plated steel • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 890 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 11 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Brass/steel industrial coupling with British profile specifically suited to compressed air applications in industry. Coupling system with singlehand operation. High Flow valve for optimum flow and low pressure drop. Versatile due to slim design and light weight. - Available on request: • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off British Profile
RkJQdWJsaXNoZXIy MzYzNzg=