Parker Legris Rectus : Distribution Catalogue

212 Nominal Diameter 5 Standard Series The Standard range offers a robust solution and a good compromise between space and flow performance. - Robust and adapted to demanding application - Good corrosion resistance thanks to nickel plating own Profile Working Pressure*: up to 20 bar Material: • Coupling: Nickel plated brass • Plug: Zinc plated blister steel • Seals: NBR Working Temperature: -20°C up to +80°C (NBR) Flow Rate Air: 480 Nl/min. inlet pressure 6 bar, pressure drop 0.6 bar KASingle Shut-Off Single Shut-Off Single Shut-Off 0172 Coupler with valve, Female BSPP Thread Nickel-plated brass, NBR DN C E F G L Kg 5.0 G1/4 0172 05 13 11.0 19.0 21 47.0 Standard Series: single shut-off = 480 Nl/min 0187 Plug without valve, Male BSPP Thread Zinc-plated blister steel DN C E F L Kg 5.0 G1/8 0187 05 10 7.0 14.0 4.0 5.0 G1/4 0187 05 13 9.5 17.0 5.0 Probe without Shut-off 0186 Plug without valve, Female BSPP Thread Zinc-plated blister steel DN C E F L Kg 5.0 G1/4 0186 05 13 12.0 17.0 17.0 Probe without Shut-off 0185 Plug without valve, with Barb Connection for Flexible Tubing Zinc-plated blister steel DN ØD ØD1 L Kg 5.0 4 6 0185 04 00 22.5 5.0 7 9 0185 07 00 22.5 5.0 10 12.2 0185 10 00 22.5 Probe without Shut-off

RkJQdWJsaXNoZXIy MzYzNzg=