Level 3 reduit 211 02 // Couplings Brass/Steel Mini Series Nominal Diameter 3 Mini Series The mini series offer space saving solutions for frequent disconnection of tubing or pneumatic tools. - Compact and ergonomic - Easy identification of circuits - Easy disconnection / single hand operation own Profile Working Pressure*: up to 20 bar Material: • Coupling: Technical polymer, nickel plated brass • Plug: nickel plated brass • Seals: NBR Working Temperature: -20°C up to +60°C (NBR) Flow Rate Air: 165 Nl/min. inlet pressure 6 bar, pressure drop 0.6 bar KF Straight-Through Straight-Through Straight-Through 0171 Coupler without valve, Male BSPT Thread Technical polymer, Nickel-plated brass, NBR ØG DN C F G L Kg 3.0 R1/8 0171 03 10 01 13.0 17 24.5 3.0 R1/8 0171 03 10 02 13.0 17 24.5 3.0 R1/8 0171 03 10 03 13.0 17 24.5 3.0 R1/8 0171 03 10 04 13.0 17 24.5 3.0 R1/8 0171 03 10 05 13.0 17 24.5 Straight-through 0181 Plug without valve, with Barb Connection for Polyamide (PA) Tubing Nickel-plated brass DN ØD ØD1 L Kg 3.0 4 4.7 0181 04 06 19.0 Probe without Shut-off 0180 Plug without valve, with Barb Connection for Flexible Tubing Nickel-plated brass DN ØD ØD1 L Kg 3.0 4 6 0180 04 00 19.0 3.0 5 6.5 0180 05 00 19.0 Probe without Shut-off 3150 Plug without valve, with LF 3000 Push-In Connection Nickel-plated brass, NBR DN ØD G L L1 Kg 3.0 4 3150 00 61 8.5 39.0 18.0 Probe without Shut-off
RkJQdWJsaXNoZXIy MzYzNzg=