210 Series 20 - Brass/Steel Double Shut-off 20SBA Plug with valve, Male Thread Brass, NBR A HEX L L1 Version M5 20SBAM05MPX 9.0 28.0 5.0 Brass M5 20SBAM05MPN 9287 20 19 9.0 28.0 5.0 Nickel-plated brass G1/8 20SBAW10MPX 11.0 30.0 7.0 Brass G1/8 20SBAW10MPN 9287 20 10 11.0 30.0 7.0 Nickel-plated brass 20SBI Plug with valve, Female Thread Brass, NBR A HEX L L1 Version M5 20SBIM05MPX 9.0 26.0 5.0 Brass M5 20SBIM05MPN 9286 20 19 9.0 26.0 5.0 Nickel-plated brass G1/8 20SBIW10MPX 12.0 30.0 7.0 Brass G1/8 20SBIW10MPN 9286 20 10 12.0 30.0 7.0 Nickel-plated brass 20SBTF Plug with valve, Hose Barb Brass, NBR A HEX L L1 Version 3 20SBTF03MPX 8.0 36.0 13.0 Brass 3 20SBTF03MPN 9285 20 03 8.0 36.0 13.0 Nickel-plated brass 4 20SBTF04MPX 8.0 36.0 13.0 Brass 4 20SBTF04MPN 9285 20 04 8.0 36.0 13.0 Nickel-plated brass 5 20SBTF05MPX 8.0 36.0 13.0 Brass 5 20SBTF05MPN 9285 20 05 8.0 36.0 13.0 Nickel-plated brass Double Shut-off 20SBKO Plug with valve, with Plastic Hose Connection Brass, NBR A HEX G L L1 L2 Version 3 x 4 20SBKO04MPX 9.0 M7x0.5 30.5 7.0 5.0 Brass 3 x 4 20SBKO04MPN 9.0 M7x0.5 30.5 7.0 5.0 Nickel-plated brass 3 x 5 20SBKO05MPX 9.0 M7x0.5 30.5 7.0 5.0 Brass 3 x 5 20SBKO05MPN 9.0 M7x0.5 30.5 7.0 5.0 Nickel-plated brass 4 x 6 20SBKO06MPX 9.0 M8x0.5 30.5 7.0 5.0 Brass 4 x 6 20SBKO06MPN 9.0 M8x0.5 30.5 7.0 5.0 Nickel-plated brass 20SBKS Plug with valve, Panel Mount with Plastic Hose Connection Brass, NBR A HEXHEX1 B G L L1 L2 D Version 3 x 4 20SBKS04MPX 12.0 11.0 3.0 M7x0.5 46.5 7.0 17.0 10.0 Brass 3 x 4 20SBKS04MPN 12.0 11.0 3.0 M7x0.5 46.5 7.0 17.0 10.0 Nickel-plated brass 3 x 5 20SBKS05MPX 12.0 11.0 3.0 M7x0.5 46.5 7.0 17.0 10.0 Brass 3 x 5 20SBKS05MPN 12.0 11.0 3.0 M7x0.5 46.5 7.0 17.0 10.0 Nickel-plated brass 4 x 6 20SBKS06MPX 12.0 12.0 3.5 M8x0.5 46.5 7.0 17.0 10.0 Brass 4 x 6 20SBKS06MPN 12.0 12.0 3.5 M8x0.5 46.5 7.0 17.0 10.0 Nickel-plated brass 20SBTS Plug with valve, Panel Mount with Hose Barb Brass, NBR A HEX HEX1 B G L L1 L2 Version 3 20SBTS03MPX 12.0 11.0 3.0 M7x0.5 52.5 13.0 17.0 Brass 3 20SBTS03MPN 12.0 11.0 3.0 M7x0.5 52.5 13.0 17.0 Nickel-plated brass 4 20SBTS04MPX 12.0 11.0 3.0 M7x0.5 52.5 13.0 17.0 Brass 4 20SBTS04MPN 12.0 11.0 3.0 M7x0.5 52.5 13.0 17.0 Nickel-plated brass 20SBRP Plug with valve, Push-In Nickel-plated brass, NBR A HEX L 3 x 4 20SBRP04MPN 10.0 34.0
RkJQdWJsaXNoZXIy MzYzNzg=