Level 3 reduit 209 02 // Couplings Brass/Steel Series 20 Series 20 - Brass/Steel Double Shut-off 20KBI Coupler with valve, Female Thread Brass, NBR A HEX L L1 D Version M5 20KBIM05MPX 9.0 26.0 5.0 10.0 Brass M5 20KBIM05MPN 9214 20 19 9.0 26.0 5.0 10.0 Nickel-plated brass G1/8 20KBIW10MPX 12.0 28.0 7.0 10.0 Brass G1/8 20KBIW10MPN 9214 20 10 12.0 28.0 7.0 10.0 Nickel-plated brass 20KBTF Coupler with valve, Hose Barb Brass, NBR A L L1 D Version 3 20KBTF03MPX 35.0 13.0 10.0 Brass 3 20KBTF03MPN 35.0 13.0 10.0 Nickel-plated brass 4 20KBTF04MPX 35.0 13.0 10.0 Brass 4 20KBTF04MPN 35.0 13.0 10.0 Nickel-plated brass 5 20KBTF05MPX 35.0 13.0 10.0 Brass 5 20KBTF05MPN 35.0 13.0 10.0 Nickel-plated brass 20KBKO Coupler with valve, with Plastic Hose Connection Brass, NBR A HEX G L L1L2 D Version 3 x 4 20KBKO04MPX 9.0 M7x0.5 34.0 7.0 5.0 10.0 Brass 3 x 4 20KBKO04MPN 9.0 M7x0.5 34.0 7.0 5.0 10.0 Nickel-plated brass 3 x 5 20KBKO05MPX 9.0 M7x0.5 34.0 7.0 5.0 10.0 Brass 3 x 5 20KBKO05MPN 9.0 M7x0.5 34.0 7.0 5.0 10.0 Nickel-plated brass 4 x 6 20KBKO06MPX 9.0 M8x0.5 34.0 7.0 5.0 10.0 Brass 4 x 6 20KBKO06MPN 9.0 M8x0.5 34.0 7.0 5.0 10.0 Nickel-plated brass Double Shut-off 20KBKS Coupler with valve, Panel Mount with Plastic Hose Connection Brass, NBR A HEXHEX1 B G L L1 L2 D Version 3 x 4 20KBKS04MPX 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Brass 3 x 4 20KBKS04MPN 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Nickel-plated brass 3 x 5 20KBKS05MPX 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Brass 3 x 5 20KBKS05MPN 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Nickel-plated brass 4 x 6 20KBKS06MPX 12.0 12.0 3.5 M8x0.5 45.0 7.0 17.0 10.0 Brass 4 x 6 20KBKS06MPN 12.0 12.0 3.5 M8x0.5 45.0 7.0 17.0 10.0 Nickel-plated brass 20KBTS Coupler with valve, Panel Mount with Hose Barb Brass, NBR A HEXHEX1 B G L L1 L2 D Version 3 20KBTS03MPX 12.0 11.0 3.0 M7x0.5 51.0 13.0 17.0 10.0 Brass 3 20KBTS03MPN 9226 20 03 12.0 11.03.0M7x0.5 51.013.017.010.0 Nickel-plated brass 4 20KBTS04MPX 12.0 11.0 3.0 M7x0.5 51.0 13.0 17.0 10.0 Brass 4 20KBTS04MPN 9226 20 04 12.0 11.03.0M7x0.5 51.013.017.010.0 Nickel-plated brass 20KBRP Coupler with valve, Push-In Nickel-plated brass, NBR A HEX L D 4 20KBRP04MPN 10.0 35.0 10.0
RkJQdWJsaXNoZXIy MzYzNzg=