Level 3 reduit 207 02 // Couplings Brass/Steel Series 20 Series 20 - Brass/Steel Single Shut-Off 20KATF Coupler with valve, Hose Barb Brass, NBR A L L1 D Version 3 20KATF03MPX 35.0 13.0 10.0 Brass 3 20KATF03MPN 35.0 13.0 10.0 Nickel-plated brass 4 20KATF04MPX 35.0 13.0 10.0 Brass 4 20KATF04MPN 35.0 13.0 10.0 Nickel-plated brass 5 20KATF05MPX 35.0 13.0 10.0 Brass 5 20KATF05MPN 35.0 13.0 10.0 Nickel-plated brass 20KAKO Coupler with valve, with Plastic Hose Connection Brass, NBR A HEX G L L1L2 D Version 3 x 4 20KAKO04MPX 9.0 M7x0.5 34.0 7.0 5.0 10.0 Brass 3 x 4 20KAKO04MPN 9.0 M7x0.5 34.0 7.0 5.0 10.0 Nickel-plated brass 3 x 5 20KAKO05MPX 9.0 M7x0.5 34.0 7.0 5.0 10.0 Brass 3 x 5 20KAKO05MPN 9.0 M7x0.5 34.0 7.0 5.0 10.0 Nickel-plated brass 4 x 6 20KAKO06MPX 9.0 M8x0.5 34.0 7.0 5.0 10.0 Brass 4 x 6 20KAKO06MPN 9.0 M8x0.5 34.0 7.0 5.0 10.0 Nickel-plated brass 20KAKS Coupler with valve, Panel Mount with Plastic Hose Connection Brass, NBR A HEXHEX1 B G L L1 L2 D Version 3 x 4 20KAKS04MPX 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Brass 3 x 4 20KAKS04MPN 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Nickel-plated brass 3 x 5 20KAKS05MPX 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Brass 3 x 5 20KAKS05MPN 12.0 11.0 3.0 M7x0.5 45.0 7.0 17.0 10.0 Nickel-plated brass 4 x 6 20KAKS06MPX 12.0 11.0 3.0 M8x0.5 45.0 7.0 17.0 10.0 Brass 4 x 6 20KAKS06MPN 12.0 11.0 3.0 M8x0.5 45.0 7.0 17.0 10.0 Nickel-plated brass Single Shut-Off 20KATS Coupler with valve, Panel Mount with Hose Barb Brass, NBR A HEXHEX1 B G L L1 L2 D Version 3 20KATS03MPX 12.0 11.0 3.0 M7x0.5 51.0 13.0 17.0 10.0 Brass 3 20KATS03MPN 12.0 11.0 3.0 M7x0.5 51.0 13.0 17.0 10.0 Nickel-plated brass 4 20KATS04MPX 12.0 11.0 3.0 M7x0.5 51.0 13.0 17.0 10.0 Brass 4 20KATS04MPN 12.0 11.0 3.0 M7x0.5 51.0 13.0 17.0 10.0 Nickel-plated brass 20KARP Coupler with valve, Push-In Nickel-plated brass, NBR A HEX L D 4 20KARP04MPN 10.0 35.0 10.0 20SFA Plug without valve, Male Thread Brass A HEX L L1 Version M5 20SFAM05MXX 7.0 18.0 5.0 Brass M5 20SFAM05MXN 9087 20 19 7.0 18.0 5.0 Nickel-plated brass G1/8 20SFAW10MXX 11.0 20.0 7.0 Brass G1/8 20SFAW10MXN 9087 20 10 11.0 20.0 7.0 Nickel-plated brass 20SFI Plug without valve, Female Thread Brass A HEX L L1 Version M5 20SFIM05MXX 7.0 17.0 5.0 Brass M5 20SFIM05MXN 9086 20 19 7.0 17.0 5.0 Nickel-plated brass G1/8 20SFIW10MXX 12.0 19.0 7.0 Brass G1/8 20SFIW10MXN 9086 20 10 12.0 19.0 7.0 Nickel-plated brass
RkJQdWJsaXNoZXIy MzYzNzg=