202 Mini Series Single Shut-Off Single Shut-Off 0171 Coupler with valve, Male BSPT and Parallel Metric Thread Technical polymer, Nickel-plated brass, NBR DN C E F L Kg 2.0 M7x1 0171 02 55 01 6.0 10.0 21.0 2.0 R1/8 0171 02 10 01 7.5 10.0 21.0 2.0 R1/8 0171 02 10 02 7.5 10.0 21.0 2.0 R1/8 0171 02 10 03 7.5 10.0 21.0 2.0 R1/8 0171 02 10 04 7.5 10.0 21.0 2.0 R1/8 0171 02 10 05 7.5 10.0 21.0 Single shut-off Mini Series (DN 2): single shut-off= 165 Nl/min 0184 Plug without valve, Male BSPT Thread Nickel-plated brass DN C F L Kg 2.0 R1/8 0184 02 10 10.0 13.0 Probe without Shut-off 0181 Plug without valve, Male BSPT Thread Nickel-plated brass DN ØD ØD1 L L1 Kg 2.0 3 3.3 0181 03 04 11.5 13.5 Probe without Shut-off Nominal Diameter 2 Working Pressure*: up to 20 bar Material: • Coupling: Technical polymer, nickel plated brass • Plug: nickel plated brass • Seals: NBR Working Temperature: -20°C up to +60°C (NBR) Flow Rate Air: 165 Nl/min. inlet pressure 6 bar, pressure drop 0.6 bar The mini series offer space saving solutions for frequent disconnection of tubing or pneumatic tools. - Compact and ergonomic - Easy identification of circuits - Easy disconnection / single hand operation KASingle Shut-Off own Profile
RkJQdWJsaXNoZXIy MzYzNzg=