Level 3 reduit 201 02 // Couplings Brass/Steel Series 02 - Brass/Steel Series 02 Single Shut-Off 02SFAM Plug without valve, Male Thread Nickel-plated brass A HEX L L1 M3 02SFAM03MXN 6.0 11.0 3.0 02SFIM Plug without valve, Female Thread Nickel-plated brass A HEX L L1 M3 02SFIM03MXN 6.0 10.0 3.0 02SFTF Plug without valve, Hose Barb Nickel-plated brass A L L1 D 2 02SFTF02MXN 12.0 5.5 4.0 3 02SFTF03MXN 13.0 6.5 5.0 02SFTS Plug without valve, Panel Mount with Hose Barb Nickel-plated brass L1 A HEX HEX1 B G L L1 L2 2 02SFTS02MXN 7.0 7.0 3.0 M5 22.0 5.5 8.0
RkJQdWJsaXNoZXIy MzYzNzg=