200 Nominal Diameter 1.5 = 1.8 mm² Series 02 - Brass/Steel Working Pressure*: up to 35 bar Material: • Coupling: Nickel plated brass • Plug: Nickel plated brass • Seals: NBR Working Temperature: -20°C up to +100°C (NBR) Flow Rate Air: 50 l/min. inlet pressure 6 bar, pressure drop 0.5 bar Flow Rate Water: 0.6 l/min. pressure drop 0.5 bar * maximum static working pressure with design factor 4 to 1. Smallest mini industrial coupling for air and gas applications. Primarily in medicine, didactics and model building. Partly suitable for liquids due to size. Coupling system with single-hand operation. Extremely small dimensions. - Available on request: • in brass material without nickel plating • with additional end connections • other seals for different temperature ranges and fluids KASingle Shut-Off Single Shut-Off 02KAAM Coupler with valve, Male Thread Nickel-plated brass, NBR A HEX L L1 D M3 02KAAM03MPN 6.0 19.0 3.0 6.5 02KAIM Coupler with valve, Female Thread Nickel-plated brass, NBR A HEX L L1 D M3 02KAIM03MPN 6.0 19.0 3.0 6.5 Single Shut-Off 02KATF Coupler with valve, Hose Barb Nickel-plated brass, NBR A HEX L L1 D 2 02KATF02MPN 6.0 21.0 5.5 6.5 3 02KATF03MPN 6.0 22.0 5.5 6.5 02KATS Coupler with valve, Panel Mount with Hose Barb Nickel-plated brass, NBR A HEXHEX1 B G L L1 L2 D 2 02KATS02MPN 7.0 7.0 3.0 M5 29.0 5.5 8.0 6.5
RkJQdWJsaXNoZXIy MzYzNzg=