190 Our performance range at a glance Using this flow rate diagram, you can identify, at a glance, the coupling series suited to your application and the corresponding operating pressure. Many of the series listed below are also available as a straight-through KF version. Flow KE/KP (l / min.) – self-venting systems - Particularly suitable for pneumatic applications Flow KB (l / min.) – double shut-off coupling systems - Particularly suitable for fluid handling applications Flow KA (l / min.) – single shut-off coupling systems - Particularly suitable for pneumatic applications The details refer to the air flow rate in litres/minute. Measurement data generated in accordance with ISO 6358; CCTOP RP50P at input pressure 6 bar, pressure drop 0.5 bar / *pressure drop 0.6 bar) Flow rate air 1100 1100 1150 1225* 1020 890 960 970 800 810* 830 850 770 120 160 720 730 50 130 550 660 675* 550 310 165 Series Nominal Diameter Brass / Steel Stainless Steel Thermoplastic Flat sealing Safety Coded Systems 02 50 303 20 21 24 14 24KP 14KE 22 18KP 24KE 19 17 1400 23 18 30 48 52 13 26KP 1,5 2,5 3,0 2,7 5,0 5,5 5,5 5,5 5,5 5,5 5,5 5,5 5,5 5,0 5,5 5,5 5,5 8,5 7,0 6,0 7,5 7,4 P. 200 P. 204 P. 206 P. 216 P. 233 P. 332 P. 231 P. 229 P. 214 P. 237 P. 235 P. 322 P. 257 P. 239 P. 245 P. 284 P. 281 P. 286 P. 297 P. 303 P. 313 P. 324 P. 332 P. 322 P. 336 P. 334 P. 326 P. 349 German ISO C EURO EURO ISO B ARO ISO B ARO ARO ISO C ISO B British British ISO B ISO B ISO C ISO B German Japanese EURO 950
RkJQdWJsaXNoZXIy MzYzNzg=