Parker Legris Rectus : Distribution Catalogue

187 Part Number Identification 02 // Couplings Material M = Brass CuZn39Pb3 - 2.0401 (except sleeve) B = Brass CuZn39Pb3 - 2.0401 (completely) S = Steel 9SMnPb28K - 1.0718 R = Stainless Steel - AISI 303 E = Stainless Steel - AISI 316 L D = POM (Delrin) F = PVDF Hose Connection TF = Hose Barb TH = Hose Barb 45° TR = Hose Barb 90° TP = Parker Push-Lok PH = Parker Push-Lok 45° PR = Parker Push-Lok 90° TS = Panel Mount with Hose Barb TE = Front PanelInstallation,HoseBarbPanelMount Plastic Tube Connection KO = with Hose Nut, without spring guard KS = Panel mounted, without spring guard KK = with spring guard Male Thread AW = BSP parallel AM = Metric thread DIN 13 AK = BSP tapered AN = NPT thread ANSI B 1.20.1 tapered AD = Metric thread DIN 2353 (ISO 8434-1) AR = 90° BSP tapered Female Thread IW = BSP parallel IM = Metric thread DIN 13 IK = BSP tapered IN = NPSF-thread ANSI B 1.20.3 IT = NPT thread tapered ANSI B 1.20.1 Hose Connection 03 = for 3mm LW(1/8”) 04 = for 4mm LW(5/32”) 06 = for 5mm LW(1/4”) 08 = for 8mm LW(5/16”) 09 = for 9mm LW(3/8”) 13 = for 13mm LW(1/2”) 19 = for 19mm LW(3/4”) 25 = for 25mm LW(1”) Plastic Hose 04 = for 3 x 4 mm 05 = for 3 x 5 mm 36 = for 3 x 6,3 mm 06 = for 4 x 6 mm 46 = for 4 x 6,3 mm 08 = for 6 x 8 mm 10 = for 8 x 10 mm 12 = for 9 x 12 mm 16 = for 13 x 16 mm Metric Thread 05 = M 5 10 = M 10 x 1 12 = M 12 x 1,5 14 = M 14 x 1,5 16 = M 16 x 1,5 18 = M 18 x 1,5 Thread Sizes 10 = 1/8” 13 = 1/4” 17 = 3/8” 21 = 1/2” 26 = 3/4” 33 = 1” Couplings KA = Single Shut-Off KB = Double Shut-Off KF = Straight-Through KL = Dry-Break (double shut-off) KE = Self-Venting System KP = Push Button KS = Safety (single shut-off) KD = Safety (double shut-off) KR = Safety (straight through) Plugs SF = Straight-Through SB = Double Shut-Off SL = Dry-Break (double shut-off) SS = Safety (straight-through) SD = Safety (double shut-off) SR = Recoil Eliminator Surface X = without surface treatment N = Nickel plated C = Chrome plated Z = Zinc plated D = Durnicoated (chemic. zinc plated) G = Zinc plated and yellow chromated P = Pressure springs made of PEEK (only for RECTUCHEM+) Seal X = without seal P = Perbunan NBR V = FKM/FPM E = Ethylene-Propylene EPDM K = FFKM Adding 2 Color coding for plastic B = Blue G = Green R = Red Y = Yellow 21 KA AW 13 M P X X X Adding 1 S = Marking for special version 0 = RECTUKey round 3 = RECTUKey triangle 6 = RECTUKey hexagon 8 = RECTUKey octagon Series No European Profile ISO 6150C Profile ISO 6150B Profile ARO Profile Series 20 Series 21 Series 25-26-1625 Series 27-1700-1727 Series 303 Series 18 Series 84 Series 23-24-1423 Series 30 Series 37 Series 14-22 Common Profiles

RkJQdWJsaXNoZXIy MzYzNzg=