Parker Legris Rectus : Distribution Catalogue

186 Product Specification Overview What are your conditions of use? COUPLING MATERIALS Brass/Steel: • Mainly for pneumatic applications Stainless Steel: AISI 303 or 316L • For agressive media • High corrosion resistance Thermoplastic: POM / PVDF • For all kind of media e.g. chemical fluids SEAL MATERIALS* • NBR: -20°C up to +100°C • EPDM: -40°C up to +150°C • FKM: -15°C up to +200°C • FFKM: -25°C up to +240°C * depending on the medium Which profile interchangeability do you need? Profile • ISO B • ISO C • Euro • ARO • UK • SCANDIC • ASIA What is your application environment? Pressure: System pressure, pressure peaks Temperature: Medium, Environment, Operation/Standstill Medium: Compressed air, Vacuum, Water/Seawater, Other fluids/gaseous Flow Rate: Volume Flow, Medium Viscosity, End connection Operating Environment: Ambient air quality (pollution?), risk of shocks, confined areas/ access difficulties, use of products on mobile equipment, corrosive atmosphere Which end connection do you need? • Hose connection • Threaded connection • Plastic tube connection Which function & flow control do you need? The shut-off direction is always defined by the combination of couplings and plugs. KASingle Shut-off • Plug is straight-through • Flow is stopped by the valve inside the coupler during disconnection Standard Valve Robust and compact design Ultra High Flow Valve Extremely streamlined highend valve guarantees optimal flow and can be found in our Energy Saving series • Shut-off valves in plug and coupling • Pressure is maintained on both sides KBDouble Shut-off • Best flow/no turbulence • Ideal for use with liquids KFStraightThrough KLDry-break • Plug and coupling have a flat valve • Ideal to prevent drops of the medium escaping High Flow Valve Flow is increased by up to 80% compared with traditional systems due to less turbulence Which safety features do you need? KSSingle Shut-Off • Safety coupling • Safety locking mechanism prevents unintentional disconnection KDDouble Shut-Off KSBreathing Air KPSelf-Venting Push Button • Safety coupling, mechanical and colour coding • Avoid mix-ups between media when coupling KESelf-Venting Sleeve Design • Safety coupling with a self- venting system • No unintentional disconnection and whiplash effect to prevent the risk of work accidents KACoded Systems

RkJQdWJsaXNoZXIy MzYzNzg=