182 Sealing Accessories 0137 Bonded Seal Zinc-plated steel with NBR seal C G1 G2 K Kg M12 0137 12 00 12.7 19.0 1.5 0.001 M14 0137 14 00 14.7 21.0 1.5 0.002 M16 0137 16 00 16.7 23.0 1.5 0.002 M18 0137 18 00 18.7 27.0 2.0 0.004 M20 0137 20 00 20.7 29.0 2.0 0.004 M22 0137 22 00 22.7 31.0 2.0 0.005 M24 0137 24 00 24.7 33.0 2.0 0.005 G1/8 0137 10 00 10.7 17.0 1.5 0.001 G1/4 0137 13 00 13.7 20.6 2.1 0.002 G3/8 0137 17 00 17.4 23.7 1.5 0.002 G1/2 0137 21 00 21.5 28.6 2.5 0.004 G3/4 0137 27 00 27.0 35.3 2.0 0.007 G1 0137 33 00 33.7 42.0 2.0 0.007 G1 1/4 0137 42 00 43.0 54.0 2.5 0.013 G1 1/2 0137 48 00 49.0 60.0 2.5 0.015 Note: to use these bonded seals successfully it is necessary to spot face around the female thread to provide a sealing “land“. The diameter should be 0.3 mm to 0.5 mm greater than the external diameter of the seal. The surface finish of the thread should not exceed 12 μ. 0602 Captive Sealing Washer Technical polymer C G1 G2 K Kg M5x0.8 0602 29 93 15 5.2 7.8 1.5 0.001 G1/8 0602 23 10 20 10.3 14.0 2.0 0.001 G1/4 0602 23 11 20 13.7 17.5 2.0 0.001 G3/8 0602 23 12 20 17.2 21.0 2.0 0.001 G1/2 0602 23 13 20 21.5 25.5 2.5 0.002 G3/4 0602 27 32 20 27.0 32.0 2.5 0.001 G1 0602 30 60 20 33.8 39.0 3.0 0.002 Maximum allowable working pressure: 20 bar 0139 Bi-Material Captive Sealing Washer Zinc-plated steel with NBR seal C G K K1 Kg G1/8 0139 10 00 14 1.0 1.7 0.001 G1/4 0139 13 00 17 1.0 1.7 0.001 G3/8 0139 17 00 22 1.2 2.1 0.001 G1/2 0139 21 00 26 1.6 2.5 0.002 G3/4 0139 27 00 32 1.5 2.5 0.003 G1 0139 34 00 39.6 1.7 2.6 0.003 Maximum allowable working pressure: 250 bar
RkJQdWJsaXNoZXIy MzYzNzg=