180 Steel Plugs 0206 Internal Hexagon Head Plug, Male BSPT Thread Steel G C E1 E2 max E2 min F G H Kg R1/8 0206 10 00 4.0 3.9 2.1 5.0 9.7 8.0 0.003 R1/4 0206 13 00 5.0 5.8 3.2 7.0 13.2 10.0 0.007 R3/8 0206 17 00 5.0 5.8 3.2 8.0 16.7 10.0 0.012 R1/2 0206 21 00 5.0 6.8 3.2 10.0 21 10.0 0.022 R3/4 0206 27 00 6.0 7.8 4.2 12.0 26.4 12.0 0.048 R1 0206 34 00 6.0 9.3 4.7 17.0 33.2 12.0 0.085 R1 1/4 0206 42 00 11.5 9.8 5.2 22.0 41.9 18.0 0.166 R1 1/2 0206 49 00 11.5 9.8 5.2 24.0 47.8 20.0 0.222 For BSPT plugs, from 1/2” - 1 1/2” inclusive : Conforms to DIN 906. Thread conforms to EN 10226-1 0206 Internal Hexagon Head Plug, Male NPT Thread Steel C E1 E2 max E2 min F G H Kg NPT1/16 0206 08 00 6.0 6.4 3.8 4.0 7.8 7.0 0.002 NPT1/8 0206 11 00 6.0 5.0 3.2 5.0 10.2 8.0 0.003 NPT1/4 0206 14 00 8.0 7.2 4.4 6.0 13.6 10.0 0.007 NPT3/8 0206 18 00 8.0 7.5 4.7 8.0 17 11.0 0.012 NPT1/2 0206 22 00 8.0 9.9 6.3 10.0 21.2 13.0 0.023 NPT3/4 0206 28 00 11.0 10.4 6.8 14.0 26.6 17.0 0.048 NPT1 0206 35 00 13.0 12.4 8.0 17.0 33.2 19.0 0.082 Conforms to ANSI B1,20,1 0210 Hex Head Plug, Male BSPP and Metric Thread Steel C E F G H Kg M8x1.25 0210 57 00 8.0 14.0 12 15.0 0.011 G1/8 0210 10 00 8.0 14.0 14 15.0 0.013 G1/4 0210 13 00 12.0 19.0 18 21.0 0.031 G3/8 0210 17 00 12.0 22.0 22 21.0 0.046 G1/2 0210 21 00 14.0 27.0 26 24.0 0.078 G3/4 0210 27 00 16.0 32.0 32 27.0 0.133 G1 0210 34 00 18.0 41.0 39 33.0 0.270 Profile of head undercut conforms to DIN 3852-1, form D/E. BSPP threads, ISO 228-1. Parallel metric threads, NFE 03-054 0216 Hex Head Plug, Male BSPT Thread Steel C F H Kg R1/8 0216 10 00 13.0 16.0 0.012 R1/4 0216 13 00 17.0 19.0 0.023 R3/8 0216 17 00 19.0 21.0 0.038 R1/2 0216 21 00 22.0 23.0 0.060 BSPT thread conforms to EN 10226-1 0216 Hex Head Plug, Male NPT Thread Steel C F H Kg NPT1/8 0216 11 00 13.0 16.0 0.012 NPT1/4 0216 14 00 17.0 19.0 0.023 NPT1/2 0216 22 00 22.0 23.0 0.060
RkJQdWJsaXNoZXIy MzYzNzg=