Level 3 reduit / EN_Level 4 sans numero 178 Brass Plugs 0205 Internal Hexagon Head Plug, Male BSPT Thread Brass C E1 E2 max E2 min F G H Kg 0205 07 00 0.002 R1/8 0205 10 00 6.0 4.9 3.1 5.0 9.7 8.0 0.003 R1/4 0205 13 00 8.0 7.3 4.7 6.0 13.2 10.0 0.007 R3/8 0205 17 00 8.0 7.7 5.1 8.0 16.7 11.0 0.013 R1/2 0205 21 00 8.0 10.0 6.4 10.0 21 13.0 0.026 R3/4 0205 27 00 11.0 11.3 7.7 14.0 26.5 17.0 0.053 R1 0205 34 00 13.0 12.7 8.1 17.0 33.2 19.0 0.094 R1 1/4 0205 42 00 14.0 15.0 10.4 22.0 42 22.0 0.178 R1 1/2 0205 49 00 14.0 15.0 10.4 24.0 47.8 22.0 0.243 R2 0205 48 00 16.0 18.2 13.6 30.0 59.6 25.0 0.435 For BSPT plug from 1/2” - 1 1/2” inclusive: Conforms to DIN 906. Thread: EN 10226-0 0205 Internal Hexagon Head Plug, Male NPT Thread Brass C E1 E2 max E2 min F G H Kg NPT1/8 0205 11 00 6.0 5.0 3.2 5.0 10.2 8.0 0.004 NPT1/4 0205 14 00 8.0 7.2 4.4 6.0 13.6 10.0 0.008 NPT3/8 0205 18 00 8.0 7.5 4.7 8.0 17 11.0 0.014 NPT1/2 0205 22 00 8.0 9.9 6.3 10.0 21.2 13.0 0.026 NPT3/4 0205 28 00 11.0 10.4 6.8 14.0 26.6 17.0 0.053 NPT1 0205 35 00 13.0 12.4 8.0 17.0 33.2 19.0 0.091 219P Hexagon Head Plug, Male NPTF Thread Brass H C F H Kg NPTF1/8 219P-2 316.0 8.0 0.004 *F in Inch dimensions 0209 Square Head Plug, Male BSPT Thread Brass C E1 E2 max E2 min G H J Kg R1/8 0209 10 00 9.0 4.9 3.1 9.7 18.0 6.0 0.009 R1/4 0209 13 00 110 7.3 4.7 13.2 20 8.0 0.015 R3/8 0209 17 00 12 7.7 5.1 16.7 22 10.0 0.025 R1/2 0209 21 00 15.0 10.0 6.4 21 26.5 13.0 0.047 R3/4 0209 27 00 16.5 11.3 7.7 26.4 29.0 17.0 0.097 Conforms to DIN 906. Thread: EN 10226-1 0200 Hex Head Plug, Male BSPP and Metric Thread Brass C E F G H1 H2 Kg M6x1 0200 52 00 6.0 10.0 10 4.0 3.5 0.004 M8x1.25 0200 57 00 7.0 13.0 13 4.0 3.5 0.007 M10x1 0200 60 00 8.0 14.0 14 5.0 4.5 0.011 M12x1 0200 65 00 9.0 17.0 17 5.0 4.5 0.017 M12x1.25 0200 66 00 9.0 17.0 17 5.0 4.5 0.018 G1/8 0200 10 00 7.0 14.0 13.7 5.5 4.0 0.011 G1/4 0200 13 00 8.5 17.0 16.7 5.5 4.0 0.019 0201 Hex Head Plug with Collar, Male BSPP and Metric Thread Brass C E F G H1 H2 Kg M16x1.5 0201 75 00 10.0 17.0 22 6.5 5.0 0.025 M18x1.5 0201 78 00 10.0 17.0 24 7.0 5.0 0.026 M20x1.5 0201 80 00 10.0 17.0 26 7.5 5.0 0.031 M22x1.5 0201 82 00 10.0 22.0 30 7.5 5.0 0.044 M24x1.5 0201 83 00 10.0 22.0 32 7.5 5.0 0.048 M24x2 0201 92 00 10.0 22.0 32 7.5 5.0 0.046 M30x2 0201 88 00 11.0 27.0 38 8.5 6.0 0.075 G3/8 0201 17 00 10.0 17.0 21.7 6.5 4.5 0.024 G1/2 0201 21 00 10.0 22.0 26.7 7.5 5.0 0.040 G3/4 0201 27 00 11.0 22.0 31.7 8.5 6.0 0.058 G1 0201 34 00 11.0 27.0 39.7 8.5 6.0 0.087 G1 1/4 0201 42 00 12.0 30.0 49.7 10.0 7.0 0.141
RkJQdWJsaXNoZXIy MzYzNzg=