177 Adaptors and Manifolds 01 // Fittings Manifolds Level 3 reduit / EN_Level 4 sans numero Nickel-Plated Brass Adaptors 0222 Internal Hex Plug, Male BSPP and Metric Thread Nickel-plated brass, NBR C E F F1 H Kg M5x0.8 0222 19 00 3.5 8.0 2.5 7.0 0.002 M7x1 0222 55 00 5.0 10.0 3.0 8.5 0.003 G1/8 0222 10 00 5.0 13.0 5.0 8.5 0.006 G1/4 0222 13 00 5.5 16.0 6.0 9.5 0.010 G3/8 0222 17 00 5.5 20.0 8.0 10.5 0.019 G1/2 0222 21 00 7.5 24.0 10.0 12.0 0.031 With integrated O-ring seal 0936 Internal Hexagon Head Plug, Male BSPT Thread Nickel-plated brass C F H Kg R1/8 0936 00 10 5.0 8.0 0.003 R1/4 0936 00 13 6.0 10.0 0.007 R3/8 0936 00 17 8.0 11.0 0.013 R1/2 0936 00 21 10.0 13.0 0.026 0919 Internal Hexagon Head Plug, Male BSPP and Metric Thread without seal Nickel-plated brass E E C C ø G H H F F 3/4-1" M5-1/2 C E F G H Kg M5x0.8 0919 00 19 4.0 2.5 8 6.5 0.001 G1/8 0919 00 10 6.0 5.0 15 9.5 0.007 G1/4 0919 00 13 8.0 6.0 18 11.5 0.013 G3/8 0919 00 17 9.0 8.0 21 13.0 0.021 G1/2 0919 00 21 10.0 10.0 25 14.5 0.035 G3/4 0919 00 27 11.0 14.0 31 15.5 0.049 G1 0919 00 34 13.0 17.0 38 17.5 0.072 0919..1 Internal Hexagon Head Plug, Male BSPP and Metric Thread with seal Nickel-plated brass E E C C ø G H H F F 3/4-1" M5-1/2 C E F G H Kg G1/8 0919 01 10 6.5 5.0 14 9.5 0.005 G1/4 0919 01 13 8.0 6.0 17 11.5 0.011 G3/8 0919 01 17 9.0 8.0 20 12.5 0.018 M5X0.8 0919 01 19 4.5 2.5 8 7.2 0.001 G1/2 0919 01 21 10.0 10.0 26 14.0 0.032
RkJQdWJsaXNoZXIy MzYzNzg=