Level 3 reduit / EN_Level 4 sans numero 176 Brass & Anodised Aluminium Manifolds 0135 Manifold Block, Female BSPP Thread Brass C H H1 K L N Kg G1/4 0135 06 13 30.0 13.0 25.0 70.0 37.0 0.335 G1/4 0135 09 13 30.0 13.0 25.0 87.0 54.0 0.409 G1/2 0135 06 21 40.0 16.0 35.0 86.0 45.0 0.714 G1/2 0135 09 21 40.0 16.0 35.0 109.0 68.0 0.900 G3/4 0135 10 27 45.0 21.0 40.0 122.0 78.0 1.232 This product is designed to distribute in several directions. 3311 Manifold, Female BSPP and Metric Thread Treated aluminium C1 C2 Number of Outlets HH1H2K LL1NØTKg G1/8 M5x0.8 3311 19 10 07 7 3.5 20.0 8.5 15.0 95.0 80.0 11.0 4.4 0.057 G1/4 G1/8 3311 10 13 02 2 4.5 30.0 15.0 20.0 61.0 50.0 30.0 5.0 0.075 G1/8 3311 10 13 03 3 4.5 30.0 15.0 20.0 91.0 30.0 30.0 5.0 0.112 G1/8 3311 10 13 04 4 4.5 30.0 15.0 20.0 121.0 60.0 30.0 5.0 0.165 G1/8 3311 10 13 05 5 4.5 30.0 15.0 20.0 151.0 90.0 30.0 5.0 0.209 G1/8 3311 10 13 06 6 4.5 30.0 15.0 20.0 181.0 120.0 30.0 5.0 0.244 G3/8 G1/4 3311 13 17 02 2 5.5 30.0 11.0 20.0 74.0 61.0 36.0 6.5 0.076 G1/4 3311 13 17 03 3 6.0 30.0 11.0 20.0 110.0 36.0 36.0 6.5 0.121 G1/4 3311 13 17 04 4 6.0 30.0 11.0 20.0 146.0 72.0 36.0 6.5 0.147 G1/4 3311 13 17 05 5 6.0 30.0 11.0 20.0 182.0 108.0 36.0 6.5 0.212 G1/4 3311 13 17 06 6 6.0 30.0 11.0 20.0 218.0 144.0 36.0 6.5 0.220 3312 Cross Manifold, Female BSPP and Metric Thread Treated aluminium C H K LL1N ØTKg M5x0.8 3312 00 19 20.0 10.0 20.0 12.0 12.0 4.5 0.008 G1/8 3312 00 10 30.0 16.0 30.0 23.0 22.0 4.5 0.028 G1/4 3312 00 13 40.0 20.0 40.0 30.0 27.0 5.5 0.061 G3/8 3312 00 17 50.0 25.0 50.0 38.0 39.0 6.5 0.118 G1/2 3312 00 21 50.0 25.0 50.0 38.0 39.0 6.5 0.101 3313 Double Manifold, Female BSPP Thread Treated aluminium C1 C2 Number of Outlets HH1H2K L L1NØTKg G1/4 G1/8 3313 10 13 02 2x2 4.5 30.0 15.0 20.0 61.0 50.0 30.0 5.0 0.075 G1/8 3313 10 13 03 2x3 4.5 30.0 15.0 20.0 91.0 30.0 30.0 5.0 0.115 G1/8 3313 10 13 04 2x4 4.5 30.0 15.0 20.0 121.0 60.0 30.0 5.0 0.151 G1/8 3313 10 13 05 2x5 4.5 30.0 15.0 20.0 151.0 90.0 30.0 5.0 0.182 G3/8 G1/4 3313 13 17 02 2x2 6.0 40.0 20.0 20.0 74.0 61.0 36.0 6.5 0.109 G1/4 3313 13 17 03 2x3 6.0 40.0 20.0 20.0 110.0 36.0 36.0 6.5 0.179 G1/4 3313 13 17 04 2x4 6.0 40.0 20.0 20.0 146.0 72.0 36.0 6.5 0.238 G1/4 3313 13 17 05 2x5 6.0 40.0 20.0 20.0 182.0 108.0 36.0 6.5 0.286 G1/2 G1/4 3313 13 21 03 2x3 6.0 40.0 20.0 28.0 116.0 36.0 36.0 6.5 0.230 G1/4 3313 13 21 04 2x4 6.0 40.0 20.0 28.0 152.0 72.0 36.0 6.5 0.298 G1/4 3313 13 21 05 2x5 6.0 40.0 20.0 28.0 188.0 108.0 36.0 6.5 0.377 3301 Modular Manifold Treated aluminium, NBR ØD Number of Outlets H H1H2H3 L L1 N N1 Kg 4 3301 04 00 8 25.0 10.0 4.5 16.0 73.5 25.0 35.0 17.0 0.108 6 3301 06 00 4 25.0 10.0 4.5 16.0 73.5 25.0 35.0 17.0 0.109 Fixing with screw M3x20 3303 End Plate for Manifold Treated aluminium H H1 L Kg 3303 00 01 9.5 3.5 25.0 0.014
RkJQdWJsaXNoZXIy MzYzNzg=