Parker Polymer Hose Distribution Catalogue Hose, Fittings and Accessories
How to chose the right hose Rubber vs Thermoplastic Abrasion resistance cover Impulse life 10 8 Permeation resistance 6 10 Low weight 7 10 Long length 7 10 Nonconductive 4 10 Flame resistance 10 5 Standard Rubber TC Polyurethane / PU TJ ST Abrasion resistance cover *ST = SuperTough *TJ = ToughJacket *TC = ToughCover I-1
Chemical / Fluid resistance Standard mineral oils Ozone resistance How to chose the right hose Standard Rubber TC Polyurethane / PU TJ ST Ozone resistance *ST = SuperTough *TJ = ToughJacket *TC = ToughCover Chemical / Fluid resistance Std mineral oils PTFE Polyamide Polyesther Elastomer NBR CR/SBR EPDM I-2
720 hours 400 hours Our mandate for continuous improvement leads us to partner with our customers to create smaller, lighter, sustainable, more energy efficient and finally highly reliable solutions. Our goal is thus to provide you with state of the art surface protection for For pneumatic and hydraulic applications in demanding environments, your connection requirements will be met by Parker’s range of stainless steel products. Parker offers a complete system of stainless steel products For special applications in demanding environments stainless steel is the preferred selection such as tubes, tube fittings or 1- or 2-piece hose fittings for low, medium and highpressure hydraulic hoses – everything from one source and approved by well known international classification bodies. It goes without saying that Parker’s stainless steel components are produced using superior quality stainless steel grade 1.4571, 1.4404, or 1.4401. Thanks to their resistance to corrosion and acids, all components are suitable for tough environments. However, some special applications require special materials and here you can rely on Parker as well – we have the resources to produce customised hose fittings for even the most demanding customer requirements. Power in Stainless Steel • Premier customer service • Single-source solution • Worldwide availability • Customized products • High-quality stainless steel materials • Complementary design of tube & hose fittings Power in Edelstahl Erstklassiger Kunden-Service Alles aus einer Hand Weltweit verfügbar Ein Team für alle Angelegenheiten Kundenspezifische Produktlösungen Viele Material-Varianten Power in Stainless Steel Premier customer service Single-source solution Worldwide availability One team for all requirements Customized products Special materials If your application requires corrosion resistance state of the art surface protection for hose fittings is the solution Parker hose fittings with our chromium 6 free standard plating show a red corrosion resistance of at least 400 hours of salt spray in a test carried out in accordance with DIN EN 9227. our standard hydraulic hose fittings in order to withstand the world‘s most demanding application requirements. In terms of corrosion resistance properties, we decided to follow the needs of our customers and the market and chose improved red corrosion resistance four standard hose fittings. Fittings with XTR coating for extreme resistance to corrosion An outstanding advantage for equipment used in highly caustic applications and environments, are Parker fittings with XTR (Extreme-Resistance) coating. This coating withstands corrosion more than seven times longer than the SAE standard of 96 hours. In fact, Parker‘s proprietary formulation has been tested to resist corroding for more than 720 hours. In addition, Parker XTR coating is compliant with environmental restrictions worldwide, including RoHS, ELV and REACH. Parker products with XTR coating guarantee all the leak-free performance and installation advantages that our customers expect. If your application requires highly-resistant coating, you can order hose fittings with the extension “ZJ” e. g. 1C348-12-12ZJ I-3
Whatever application you have we have the right solution Our expertise spans the core motion and control technologies, and we apply it to make a meaningful difference in the lives of people everywhere. Parker can be found on and around everything that moves! We engineer and manufacture high quality hoses and hose fittings to help our customers to achieve a higher level of profitability by considering • our customers’ needs and desires • what hose and fitting technology our customers prefer • how to advance customer’s brand loyalty By working with us, you have access to an integrated network of global manufacturing plants as well as sales and service offices in 50 countries. Polymer Hose Division Europe supplies premier customer service by focussing on customer needs and analysing the entire business environment in which our customers operate. I-4 Transportation Military Agriculture Forestry Utility Equipment Personnel Lift Equipment Construction Grounds & Building Maintenance Marine Ground Support Equipment Machine Tool Waste & Refuse Material Handling Paving & Road Maintenance Industrial Inplant Automotive Thermal Management
Parker Hose Assembly Assistant The right hose assembly at your fingertips with our new digital selector Watch the presentation video. Quick, Easy and Smart Easy selection of hoses and fittings Time saving Accurate and constantly up to date product specifications Online availability tool in all ParkerStore I-5
Technical handbook I Index Hydraulic hoses and fittings Technical data Hose fittings pressure ratings II Hose fittings nomenclature III Conversion chart IV Flow capacity nomogram V The correct method to fit female swivel ends VI The correct method to fit ISO 6162-1 and ISO 6162-2 flanges VII-VIII The Parker safety guide for selecting and using hose, tubing, fittings and related accessories is available on our website www.parker.com This catalogue is designed to present a selection of core products dedicated to distribution channels. For any other technical details or references, please refer to our main catalogues CAT/4400 - CAT/4401 and CAT/4460. Technical handbook Catalogue BEST OF/UK
Technical handbook II Hose fittings pressure ratings Hose fittings pressure ratings Fitting end connection Description Inch fittings (size) Maximum working pressure (MPa) – design factor 4:1 -4 -5 -6 -8 -10 -12 -16 -20 -24 -32 -40 -48 92, B1, B2 BSP swivel female 63.0 55.0 43.0 42.0 42.0 42.0 35.0 30.0 25.0 EA, EB, EC BSP swivel female with O-ring 45.0 45.0 42.0 42.0 42.0 42.0 35.0 30.0 25.0 D9 BSP male 63.0 55.0 43.0 35.0 28.0 25.0 21.0 21.0 01 NPTF male 83.0 69.0 69.0 52.0 45.0 35.0 21.0 17.5 35.0 35.0* 21.0** 03 SAE (JIC) 37° male 41.0 41.0 35.0 35.0 35.0 35.0 28.0 21.0 17.5 17.5 06,37/3V, 39/3W SAE (JIC) 37° swivel female 41.0 41.0 35.0 35.0 35.0 35.0 28.0 21.0 17.5 17.5 15, 17, 19 ISO 6162-1 Flange (21.0 MPa/ 3000 psi) 35.0 35.0 35.0 35.0 28.0 28.0 21.0 4A, 4N, 4F ISO 6162-1 Flange (35.0 MPa/ 5000 psi) 35.0 35.0 35.0 6E, 6F, 6G, 6N, XA, XF, XG, XN, X5, X7, X9 ISO 6162-2 Flange (42.0 MPa/ 6000 psi) 42.0 42.0 42.0 42.0 42.0 42.0 6A ISO 6162-2 Flange (42.0 MPa/ 6000 psi) 42.0 42.0 42.0 42.0 42.0 42.0 * static working pressure ** dynamic working pressure Fitting end connection Description Metric tube (mm) • Light series – L Maximum working pressure (MPa) – design factor 4:1 6 8 1012151822283542 CA, CE, CF ISO 12151-2 swivel female with O-ring 31.5 42.5 40.0 35.0 31.5 31.5 28.0 21.0 16.0 16.0 D0 ISO 12151-2 male stud 25.0 42.5 40.0 35.0 31.0 28.0 28.0 21.0 16.0 16.0 JM, JC, J7, J9, ORFS male / female 63.5 63.5 63.5 41.0 41.0 41.0 28.0 28.0 Fitting end connection Description Inch fittings (size) Maximum working pressure (MPa) – design factor 4:1 -4 -5 -6 -8 -10 -12 -16 -20 -24 -32 Fitting end connection Description Metric tube (mm) • Heavy series – S Maximum working pressure (MPa) – design factor 4:1 6 8 1012141620253038 C9, 0C, 1C ISO 12151-2 swivel female with O-ring 63.0 63.0 63.0 63.0 63.0 42.0 42.0 42.0 42.0 42.0 D2 Male stud 63.0 63.0 63.0 63.0 63.0 42.0 42.0 42.0 42.0 42.0
Technical handbook III Hose fittings nomenclature 01 Male NPTF Pipe – Rigid – Straight SAE J476A / J516 AGN 03 Male JIC 37° – Rigid – Straight ISO12151-5-S AGJ 06 Female JIC 37° Swivel – Straight ISO12151-5-SWS DKJ 0C Female Metric 24° – Heavy Series with O-ring – Swivel – 45° Elbow ISO 12151-2 – SWE 45°-S DKOS 45° 15/4A ISO 6162-1 – Flange Head – Straight / SAE Flange Head (5000 psi) ISO 12151-3-S-L SFL 17/4F ISO 6162-1 – Flange – 45° Elbow – 45° Elbow (5000 psi) ISO 12151-3 – E45S – L SFL 45° 19/4N ISO 6162-1 – Flange Head – 90° Elbow (5000 psi) ISO 12151-3-E-L SFL 90° 1C Female Metric 24° – Heavy Series with O-ring – Swivel – 90° Elbow ISO 12151-2-SWE-S DKOS 90° 37/3V Female JIC 37° /SAE 45° – Dual Flare – Swivel Female 45° Elbow ISO 12151-5-SWE 45° DKJ 45° 39/3W Female JIC 37° / SAE 45° – Dual Flare – Swivel Female 90° Elbow ISO 12151-5-SWES DKJ 90° 4A ISO 6162-1 – Flange – Straight (5000 psi) 4F ISO 6162-1 – Flange – 45° Elbow (5000 psi) 4N ISO 6162-1 – Flange – 90° Elbow (5000 psi) 6A ISO 6162-2 – Flange – Straight ISO 12151-3-S-S SFS / 6000 psi 6F ISO 6162-2 – Flange –45° Elbow ISO 12151-3 – E45-S SFS 45° / 6000 psi 6G ISO 6162-2 – Flange – 60° Elbow SFS 60° 6N ISO 6162-2 – Flange – 90° Elbow ISO 12151-3 – E-S SFS 90° / 6000 psi 91 Male BSP Taper Pipe – Rigid – Straight BS5200 AGR-K 92 Female BSP Parallel Pipe – Swivel – Straight (60° Cone) BS5200-A DKR B1 Female BSP Parallel Pipe – Swivel – 45° Elbow (60° Cone) BS 5200-D DKR 45° B2 Female BSP Parallel Pipe – Swivel – 90° Elbow (60° Cone) BS 5200-B DKR 90° C3 Female Metric – Light Series – Swivel – Straight (Ball Nose) DKL C4 Female Metric – Light Series – Swivel – 45° Elbow (Ball Nose) DKL 45° C5 Female Metric – Light Series – Swivel – 90° Elbow (Ball Nose) DKL 90° C6 Female Metric – Heavy Series – Swivel – Straight (Ball Nose) DKS C9 Female Metric 24° – Heavy Series with O-ring – Swivel – Straight ISO 12151-2-SWS-S DKOS CA Female Metric 24° – Light Series with O-ring – Swivel – Straight ISO 12151-2-SWS-L DKOL CE Female Metric 24° – Light Series with O-ring – Swivel – 45° Elbow ISO 12151-2-SWE 45°-L DKOL 45° CF Female Metric 24° – Light Series with O-ring – Swivel – 90° Elbow ISO 12151-2-SWE-L DKOL 90° D0 Male Metric 24° – Light Series – Rigid – Straight ISO 12151-2-S-L CEL D2 Male Metric 24° – Heavy Series – Rigid – Straight ISO 12151-2-S-S CES D9 Male BSP Parallel Pipe – Rigid – Straight (60° Cone) BS5200 AGR DD Metric Standpipe – Light Series – Rigid – 45° Elbow BEL 45° EA BSP Swivel Female with O-ring (60° Cone) BS 5200, ISO 12151-6 DKOR EB BSP Swivel Female with O-ring – 45° Elbow (60° Cone) BS 5200, ISO 12151-6 DKOR 45° EC BSP Swivel Female with O-ring – 90° Elbow (60° Cone) BS 5200, ISO 12151-6 DKOR 90° J7 Female ORFS – Swivel – 45° Elbow ISO 12151-1 – SWE 45°, SAE J516 ORFS 45° J9 Female ORFS – Swivel – 90° Elbow – Short Drop ISO 12151-1 – SWES, SAE J516 ORFS 90° JC Female ORFS – Swivel – Straight – Short ISO 12151-1 – SWSA, SAE J516 ORFS JM ORFS Male ISO 12151-1-S, SAE J516 VW39D Push In Connector (VW-Standard 39D-1401) WKS Rubber hand grip End configuration Description Standards Common terms Hose fittings nomenclature Technical handbook
Technical handbook IV (UK) Unit of United Kingdom (US) Unit of USA Conversion chart Conversion chart Unit Base unit Conversion unit Factor Length 1 inch in mm 25.4 1 milllimetre mm in 0.03934 1 foot ft m 0.3048 1 metre m ft 3.28084 Area 1 square inch sq in cm² 6.4516 1 square centimetre cm² sq in 0.1550 Volume 1 gallon (UK) gal l 4.54596 1 litre l gal (UK) 0.219976 1 gallon (US) gal l 3.78533 1 litre l gal (US) 0.264177 Weight 1 pound lb kg 0.453592 1 kilogramme kg lb 2.204622 Torque 1 pound foot lb • ft N • m 1.488164 1 Newton metre N • m lb • ft 0.671969 Pressure 1 pound per square inch psi bar 0.06895 1 bar bar psi 14.5035 1 pound per square inch psi MPa 0.006895 1 mega pascal MPa psi 145.035 1 kilo pascal kPa bar 0.01 1 bar bar kPa 100 1 mega pascal MPa bar 10 1 bar bar MPa 0.1 Velocity 1 foot per second ft / s m / s 0.3048 1 metre per second m / s ft / s 3.28084 Flow rate 1 gallon per minute (UK) gal / min. l / min. 4.54596 1 litre per minute l / min. gal / min. (UK) 0.219976 1 gallon per minute (US) gal / min. l / min. 3.78533 1 litre per minute l / min. gal / min. (US) 0.264178 Temperature Fahrenheit degree °F °C 5/9 • (°F-32) Celsius degree °C °F °C • (9/5) +32
Technical handbook V 400 300 200 150 100 90 80 70 60 50 40 30 20 15 10 9 8 7 6 5 4 4,8 6,3 7,9 9,5 12,7 15,9 19,1 25,4 31,8 38,1 50,8 -3 -4 -5 -6 -8 -10 -12 -16 -20 -24 -32 1,2 1 0,6 2 3 4 5 6,1 7 8 9 30 25 20 15 10 8 7 6 5 4 3 2 3/16 1/4 5/16 3/8 1/2 5/8 3/4 1 1-1/4 1-1/2 2 Flow Q (l/min) Velocity m/s feet/s Recommended maximum velocity for suction lines Recommended maximum velocity for return lines Recommended maximum velocity for pressure lines Inside diameter d mm dash sizes inch The chart below is provided as an aid in the determination of the correct hose size. Example: at 10 gallons per minute (gal/min), what is the proper hose size within the recommended velocity range for pressure lines? Locate 10 gallons per minute in the left-hand column and 20 feet per second in the right-hand column (the maximum recommended velocity range for pressure lines). Lay a straight line across these two points. The inside diameter shown in the centre column is above -6 so we have to use -8 (1/2"). For suction hose, follow the same procedure except use recommended velocity range for intake lines in the right-hand column. where: Q = flow in gallons per minute (gal/min & l/min) V = velocity in feet per second (f/s & m/s) d = hose inside diameter (mm & dash size) * Recommended velocities are according to hydraulic fluids of maximum viscosity 315 S.S.U. at 38°C working at roomtemperature within 18° and 68°C. UK gallons Conversion factor: gal/min x 4,546 = l/min feet/s x 0,3048 = m/s Flow capacity nomogram Flow capacity nomogram Formel D = sqrt{{Q*K} over {V} } = sqrt{{45 l over m * 21,2025} over {6,1 m over D= Q∗K V = 45 l m ∗21,2025 6,1 m s =12,5mm Example Flow Q = 45 l/m Velocity V = 6,1 m/s Konstant K = 21,2025 Technical handbook
Technical handbook VI The correct method to fit female swivel ends Spanner torque values Note Values given in tables are typical to achieve the recommended assembly methods when fitting material is steel zinc plated. For other materials different values will be applicable (see our recommendations for other materials on this page). The torque values for other materials are as follows: • Brass fittings and adapters 65 % of the torque value for steel • Stainless steel and Monel Use 5% higher than listed for steel. Threads to be lubricated for these materials. • Dissimilar metals Use torque value designated for the lower of the two metals. • All fittings are dry except as noted above. Note: The assembly torques listed for UNF threads are higher than the test torques published in SAE J1453. ORFS swivel female Thread UNF size Flats From Wrench Resistance (FFWR) Swivel Nut Torque Nm (Ref) 9/16-18 -4 1/2 to 3/4 25 11/16-16 -6 1/2 to 3/4 40 13/16-16 -8 1/2 to 3/4 55 1-14 -10 1/2 to 3/4 80 1.3/16-12 -12 1/3 to 1/2 115 1.7/16-12 -16 1/3 to 1/2 150 1.11/16-12 -20 1/3 to 1/2 205 2-12 -24 1/3 to 1/2 315 2-1/2x12 -32 – – JIC 37° swivel female Thread UNF size Flats From Wrench Resistance (FFWR) Swivel Nut Torque Nm (Ref) 7/16-20 -4 2 18 1/2-20 -5 2 20 9/16-18 -6 1-1/2 30 3/4-16 -8 1-1/2 57 7/8-14 -10 1-1/2 81 1.1/16-12 -12 1-1/4 114 1.5/16-12 -16 1 160 1.5/8-12 -20 1 228 1.7/8-12 -24 1 265 2.1/2-12 -32 1 360 Metric swivel female Nm Thread metric Tube O.D. nominal min. - max. M 12x1.5 06L 16 15 - 17 M 14x1.5 08L 16 15 - 17 M 16x1.5 10L 26 25 - 28 M 18x1.5 12L 37 35 - 39 M 22x1.5 15L 47 45 - 50 M 26x1.5 18L 89 85 - 94 M 30x2 22L 116 110 - 121 M 36x2 28L 137 130 - 143 M 45x2 35L 226 215 - 237 M 52x2 42L 347 330 - 363 M 14x1.5 06S 26 25 - 28 M 16x1.5 08S 42 40 - 44 M 18x1.5 10S 53 50 - 55 M 20x1.5 12S 63 60 - 66 M 22x1.5 14S 79 75 - 83 M 24x1.5 16S 84 80 - 88 M 30x2 20S 126 120 - 132 M 36x2 25S 179 170 - 187 M 42x2 30S 263 250 - 275 M 52x2 38S 368 350 - 385 BSP swivel female Nm Thread BSPP size nominal min. - max. G1/4 -4 20 15 - 25 G3/8 -6 34 27 - 41 G1/2 -8 60 42 - 76 G5/8 -10 69 44 - 94 G3/4 -12 115 95 - 135 G1 -16 140 115 - 165 G1-1/4 -20 210 140 - 280 G1-1/2 -24 290 215 - 365 G2 -32 400 300 - 500 To ensure a leakproof seal between swivel female hose ends shown in this catalogue and the appropriate adaptors it is necessary to follow the procedure below which is different from hydraulic tube assembly. Flats From Wrench Resistance (FFWR) Parker‘s recommended assembly method for JIC 37° flare, SAE 45° flare and ORFS swivel female is Flats From Wrench Resistance (FFWR). The torque values assigned by size are for reference only, and are only applicable to Parker system components using the FFWR method with trivalent chromate passivation on zinc plating of carbon steel components without lubrication. Metal-to-metal seal Screw the nut up hand tight and then tighten further with a spanner according to the values mentioned in the table below. Ensure that in all cases the hose is correctly aligned before tightening the nut onto the corresponding adaptor. The correct method to fit female swivel ends
13 1/2 -8 M8x1.25 24 5/16-18 24 19 3/4 -12 M10x1.5 50 3/8-16 43 25 1 -16 M10x1.5 50 3/8-16 43 32 1-1/4 -20 M10x1.5 50 7/16-14 70 38 1-1/2 -24 M12x1.75 92 1/2-13 105 51 2 -32 M12x1.75 92 1/2-13 105 64 2-1/2 -40 M12x1.75 92 1/2-13 105 76 3 -48 M16x2 210 5/8-11 210 89 3-1/2 -56 M16x2 210 5/8-11 210 102 4 -64 M16x2 210 5/8-11 210 127 5 -80 M16x2 210 5/8-11 210 32 1-1/4 -20 - - 7/16-14 70 38 1-1/2 -24 - - 1/2-13 105 51 2 -32 - - 1/2-13 105 G Thread Assembly torque Tolerances: max. 10%; min. 0% G Thread Assembly torque Tolerances: max. 10%; min. 0% DN Inch Size metric Nm UNC (Inch) Nm G Thread Assembly torque Tolerances: max. 10%; min. 0% G Thread Assembly torque Tolerances: max. 10%; min. 0% DN Inch Size metric Nm UNC (Inch) Nm Technical handbook VII The correct method to fit ISO 6162-1 flange • Make sure sealing surfaces are free of burrs, nicks, scratches or any contamination • Lubricate the O-ring with system fluid or compatible lubricant • Position flange and clamp halves • Place lock washers on bolts and bolt through clamp halves • Hand tighten bolts • Torque bolts in diagonal sequence in small increments to the appropriate torque level listed in chart • Tighten bolts according to chart Spanner torque values ISO 6162-1 flange ISO 6162-1 flange 5000 psi The correct method to fit ISO 6162-1 flange Technical handbook
13 1/2 -8 M8x1.25 24 5/16-18 24 19 3/4 -12 M10x1.5 50 3/8-16 43 25 1 -16 M12x1.75 92 7/16-14 70 32 1-1/4 -20 M12x1.75 130 1/2-13 105 32 1-1/4 -20 M14x2 150 - - 38 1-1/2 -24 M16x2 210.0 5/8-11 210 51 2 -32 M20x2.5 400.0 3/4-10 360 64 2-1/2 -40 M24x3 600.0 - - 76 3 -48 M30x3.5 650.0 - - 19 3/4 -12 M10x1.5 60 3/8-16 - 25 1 -16 M12x1.75 92 7/16-14 - 32 1-1/4 -20 M12x1.75 130 1/2-13 - 32 1-1/4 -20 M14x2 150 - - G Thread Assembly torque Tolerances: max. 10%; min. 0% G Thread Assembly torque Tolerances: max. 10%; min. 0% DN Inch Size metric Nm UNC (Inch) Nm G Thread Assembly torque Tolerances: max. 10%; min. 0% G Thread Assembly torque Tolerances: max. 10%; min. 0% DN Inch Size metric Nm UNC (Inch) Nm Technical handbook VIII The correct method to fit ISO 6162-2 flange • Make sure sealing surfaces are free of burrs, nicks, scratches or any contamination • Lubricate the O-ring with system fluid or compatible lubricant • Position flange and clamp halves • Place lock washers on bolts and bolt through clamp halves • Hand tighten bolts • Torque bolts in diagonal sequence in small increments to the appropriate torque level listed in chart • Tighten bolts according to chart Spanner torque values ISO 6162-2 flange ISO 6162-2 flange 8000 psi The correct method to fit ISO 6162-2 flange
Hoses & Fittings LOW PRESSURE
Low Pressure - Fittings - 82 Series Fittings Serie 82 Page DIN – Metric A-21 > A-24 BSP A-25 > A-27 Catalogue BEST OF/UK Low Pressure - Hoses Hoses Page 801Plus Multipurpose A-3 837BM Multipurpose A-4 837PU Multipurpose A-5 830M Multipurpose A-6 838M Non-conductive A-7 CARBOPRESS N/L 10 Oil & Fuel A-9 OILPRESS N/L 20 Multipurpose & Air A-10 E-Z FORM™ HT Oil & Fuel A-11 E-Z FORM™ MP Multipurpose & Air A-12 E-Z FORM™ GS Automotive & Boat A-13 RADIOR DIN 6 Automotive & Boat A-14 TBSE Automotive & Boat A-15 SUPER-FLEX® FL Automotive & Boat A-16 GST II BLACK 15 Multipurpose & Air A-17 PYTHON NV/L 20 Multipurpose & Air A-18 PYTHON NY/L 30 Multipurpose & Air A-19 A-1 Low Pressure Hoses & Fittings - Low Pressure Index
Overview Low Pressure Multipurpose Non-conductive 830M Push-Lok For a variety of applications including automotive 838M Push-Lok For non-conductive applications A-6 A-7 THERMOPLASTIC HOSES Catalogue BEST OF/UK A-2 Multipurpose 801PLUS Push-Lok Plus For a variety of applications 837BM Push-Lok For a variety of applications including automotive 837PU-Plus Hybrid Push-Lok For a variety of high demanding applications RUBBER HOSES A-3 A-4 A-5
Hose layline example WP 2,1 801 Hose_vac DN Zoll size mm OD MPa1 psi1 MPa2 psi2 VAC Bend weight 801PLUS-4-XXX-RL 6 1/4 -4 6.4 12.1 2.4 350 9.7 1400 95 65 0.13 801PLUS-6-XXX-RL 10 3/8 -6 9.5 15.6 2.4 350 9.7 1400 95 75 0.16 801PLUS-8-XXX-RL 12 1/2 -8 12.7 19.4 2.1 300 8.4 1200 95 125 0.27 801PLUS-10-XXX-RL 16 5/8 -10 15.9 23.1 2.1 300 8.4 1200 51 150 0.28 801PLUS-12-XXX-RL 19 3/4 -12 19.1 25.7 2.1 300 8.4 1200 51 180 0.36 801PLUS-16-XXX-RL 25 1 -16 25.4 33.0 1.4 200 5.6 800 51 250 0.55 Part Number Hose I.D. Hose O.D. Pressure Rating max. working pressure min. burst pressure Vaccum* min. bend radius weight DN Inch Size mm mm MPa psi MPa psi kPa mm kg 801PLUS Push-Lok Plus For a variety of applications • Global availibility and performance • Very flexible • Available in 6 colours • Available up to size -16 • Nitrile (NBR) inner tube – extended fluid compatibility • Improved oil compatibility Primary Applications All Markets: For low pressure applications Paper and Pulp: For water / air applications Restrictions Not permitted for use in air brake systems, high dynamic pulsation systems and with dry air. Not recommended for fuels. Construction Inner tube: Nitrile (NBR) Reinforcement: High-tensile fibre braid Cover: High performance synthetic rubber in different colours Temperature Range ............ -40 °C up to +100 °C Exception: Air ................................... max. +70 °C Water .............................. max. +85 °C Recommended Fluids Air, water, water-oil emulsions, water-glycol and mineral based hydraulic respectively lubricating oils. Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Fitting Series 82 * The vacuum values listed in the table are vacuum pressure values in kPa. For an absolute value subtract the table value from 101 kPa Note: When ordering, please replace in the part number XXX with the relavant colour code. Example: 801PLUS-4-BLU-RL For 801PLUS in yellow (YEL) only, please consider the part-number without PLUS. Example: 801-4-YEL-RL Colour codes BLK = black BLU = blue RED = red GRN = green GRA = grey YEL = yellow RL = only available on reels Rubber Hoses Low Pressure Push-Lok – Multipurpose 801Plus Catalogue BEST OF/UK A-3 Low Pressure
Hose layline example PARKER PUSH-LOK 837BM-10 WP 1,6 MPa (235 PSI) I • • 16 mm (5/8) 837BM Hose_vac DN Zoll size mm OD MPa1 psi1 MPa2 psi2 VAC Bend weight 837BM-4-XXX-RL 6 1/4 -4 6.4 12.1 1.6 235 6.4 940 95 65 0.13 837BM-6-XXX-RL 10 3/8 -6 9.5 15.6 1.6 235 6.4 940 95 75 0.16 837BM-8-XXX-RL 12 1/2 -8 12.7 19.4 1.6 235 6.4 940 95 125 0.27 837BM-10-XXX-RL 16 5/8 -10 15.9 23.1 1.6 235 6.4 940 51 150 0.28 837BM-12-XXX-RL 19 3/4 -12 19.1 25.7 1.6 235 6.4 940 51 180 0.36 837BM-16-XXX-RL 25 1 -16 25.4 33.0 1.6 235 6.4 940 51 250 0.55 Part Number Hose I.D. Hose O.D. Pressure Rating max. working pressure min. burst pressure Vaccum* min. bend radius weight DN Inch Size mm mm MPa psi MPa psi kPa mm kg 837BM Push-Lok For a variety of applications including automotive • High level of hose flexibility • High abrasion resistance • Free from wetting disturbing substances (LABS free) • Low push-in forces Primary Applications All Markets: For a variety of applications Automotive: For water / air applications Restrictions Not permitted for use in air brake systems and high dynamic pulsation systems. Not recommended for fuels, mineral based hydraulic and lubricating oils and water-oil-emulsion. Construction Inner tube: Synthetic rubber Reinforcement: High-tensile fibre braid Cover: High performance synthetic rubber in different colours Temperature Range ............ -40 °C up to +100 °C Exception: Air .................................... max. +70 °C Water ............................... max. +85 °C Recommended Fluids Air, dry air, water and water-glycol-emulsions. Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Fitting Series 82 * The vacuum values listed in the table are vacuum pressure values in kPa. For an absolute value subtract the table value from 101 kPa Note: When ordering, please replace in the part number XXX with the relavant colour code. Example: 837BM-4-GRN-RL Colour codes BLK = black BLU = blue RED = red GRN = green GRA = grey RL = only available on reels Rubber Hoses Low Pressure Push-Lok – Multipurpose 837BM Catalogue BEST OF/UK A-4
Hose layline example PARKER PUSH-LOK 837PU-P s-8 WP 1,6 MPa (235 PSI) I ° ° 12,5 mm (1/2) 837PU Hose_vac DN Zoll size mm OD MPa1 psi1 MPa2 psi2 VAC Bend weight 837PU-4-XXX-RL 6 1/4 -4 6.4 12.3 1.6 235 6.4 940 95 30 0.11 837PU-6-XXX-RL 10 3/8 -6 9.5 15.5 1.6 235 6.4 940 95 50 0.15 837PU-8-XXX-RL 12 1/2 -8 12.7 19.5 1.6 235 6.4 940 95 70 0.26 837PU-10-XXX-RL 16 5/8 -10 15.9 22.6 1.6 235 6.4 940 51 90 0.27 837PU-12-XXX-RL 19 3/4 -12 19.1 26.2 1.6 235 6.4 940 51 110 0.33 837PU-16-XXX-RL 25 1 -16 25.4 32.8 1.6 235 6.4 940 51 180 0.52 Part Number Hose I.D. Hose O.D. Pressure Rating max. working pressure min. burst pressure Vaccum* min. bend radius weight DN Inch Size mm mm MPa psi MPa psi kPa mm kg 837PU-Plus Hybrid Push-Lok For a variety of high demanding applications • High level of hose flexibility • High abrasion resistance • High torsion resistance • Free from wetting disturbing substances (LABS free) • Low push-in forces Primary Applications All Markets: For high demand applications For energy chain systems Robot and Automotive market: For hose bundle systems Restrictions Not permitted for use in air brake systems and high dynamic pulsation systems. Not recommended for fuels, mineral based hydraulic and lubricating oils and water-oil-emulsion. Construction Inner tube: Synthetic rubber Reinforcement: High-tensile fibre braid Cover: High performance polyurethane material in different colours Temperature Range ............ -40 °C up to +100 °C Exception: Air .................................... max. +70 °C Water ............................... max. +85 °C Recommended Fluids Air, dry air, water and water-glycol-emulsions. Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Fitting Series 82 * The vacuum values listed in the table are vacuum pressure values in kPa. For an absolute value subtract the table value from 101 kPa Note: When ordering, please replace in the part number XXX with the relavant colour code. Example: 837PU-4-GRN-RL Colour codes BLK = black BLU = blue RED = red GRN = green GRA = grey RL = only available on reels Rubber Hoses Low Pressure Push-Lok – Multipurpose 837PU-Plus Catalogue BEST OF/UK A-5 Low Pressure
Thermoplastic Hoses Low Pressure Hose layline example PUSH-LOK 830M-6 DN10 WP 1.6 MPa (232 PSI) QC15812345 23/07/16 23:32 <<<<< <<<<< 830M Hose_vac DN Zoll size mm OD MPa1 psi1 MPa2 psi2 VAC Bend weight 830M-4-XXX-RL 6 1/4 -4 6.4 10.7 1.6 232 6.4 928 90 30 0.08 830M-6-XXX-RL 10 3/8 -6 9.5 14.9 1.6 232 6.4 928 90 50 0.13 830M-8-XXX-RL 12 1/2 -8 12.7 19.1 1.6 232 6.4 928 90 70 0.20 830M-10-XXX-RL 16 5/8 -10 15.9 23.0 1.6 232 6.4 928 90 75 0.26 830M-12-XXX-RL 19 3/4 -12 19.1 26.0 1.6 232 6.4 928 90 110 0.31 Part Number Hose I.D. Hose O.D. Pressure Rating max. working pressure min. burst pressure Vaccum* min. bend radius weight DN Inch Size mm mm MPa psi MPa psi kPa mm kg 830M Push-Lok For a variety of applications including automotive • Chemical resistant for a wide range of fluids • High abrasion resistance • Free of wetting disturbing substances (LABS free) • Small OD and bend radii • Excellent UV and ozone resistance • UL 94 HB compliant Primary Applications All Markets: For a variety of applications Robot and Automotive market: For hose bundle systems Restrictions Not permitted for use in air brake systems and high dynamic pulsation systems. Not recommended for fuels. Construction Inner tube: Polyurethane material Reinforcement: High-tensile fibre braid Cover: High performance polyurethane material in different colours Temperature Range .............. -40 °C up to +80 °C Recommended Fluids Mineral based hydraulic and lubricating oils, coolant, antifreeze, air, water and water-oil emulsions. Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Fitting Series 82 * The vacuum values listed in the table are vacuum pressure values in kPa. For an absolute value subtract the table value from 101 kPa Note: When ordering, please replace in the part number XXX with the relavant colour code. Example: 830M-4-GRN-RL Colour codes BLK = black BLU = blue RED = red GRN = green TRA = transparent, size -6 & -8 RL = only available on reels Push-Lok – Multipurpose 830M Catalogue BEST OF/UK A-6
Thermoplastic Hoses Low Pressure Hose layline example PUSH-LOK 838M-6 DN10 WP 1.6 MPa (232 PSI) QC15812345 23/07/16 23:12 <<<<< <<<<< 838M Hose_vac DN Zoll size mm OD MPa1 psi1 MPa2 psi2 VAC Bend weight 838M-4-RL 6 1/4 -4 6.4 11.2 1.6 232 6.4 928 90 30 0.08 838M-6-RL 10 3/8 -6 9.5 15.0 1.6 232 6.4 928 90 50 0.13 838M-8-RL 12 1/2 -8 12.7 19.1 1.6 232 6.4 928 90 70 0.20 838M-10-RL 16 5/8 -10 15.9 23.0 1.6 232 6.4 928 90 75 0.26 838M-12-RL 19 3/4 -12 19.1 26.0 1.6 232 6.4 928 90 110 0.31 Part Number Hose I.D. Hose O.D. Pressure Rating max. working pressure min. burst pressure Vaccum* min. bend radius weight DN Inch Size mm mm MPa psi MPa psi kPa mm kg 838M Push-Lok For non-conductive applications * The vacuum values listed in the table are vacuum pressure values in kPa. For an absolute value subtract the table value from 101 kPa RL = only available on reels • Non conductive hose • High level of hose flexibility • High abrasion resistance • Free of wetting disturbing substances (LABS free) • Small OD and bend radii • Excellent UV and ozone resistance • UL 94 HB compliant Primary Applications Special Market: For special electrical requirements, e.g. cooling lines with deionized water Restrictions Not permitted for use in air brake systems and high dynamic pulsation systems. Not recommended for fuels. Construction Inner tube: Polyurethane material Reinforcement: High-tensile fibre braid Cover: Orange colored polyurethane material Temperature Range .............. -40 °C up to +80 °C Recommended Fluids Mineral based hydraulic and lubricating oils, coolant, antifreeze, air, water, water-oil emulsions. Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Fitting Series 82 Cover color Push-Lok – Non-conductive 838M Catalogue BEST OF/UK A-7 Low Pressure
Overview Industrial Hoses Low Pressure Oil & Fuel Multipurpose & Air Automotive & Boat CARBOPRESS N/L 10 E-Z FORM™ HT Oil & Fuel hose For standard oil applications Oil & Fuel hose Superior kink and high temp hose OILPRESS N/L 20 E-Z FORM™ MP E-Z FORM™ GS GST II BLACK 15 RADIOR DIN 6 PYTHON NV/L 20 TBSE SUPER-FLEX® FL PYTHON NY/L 30 Multipurpose NBR hose For many types of fluids and petroleum products Multipurpose NBR hose Outstanding flexibility and light weight General service EPDM hose Premium high temp hose for numerous cooling liquids Multipurpose EPDM hose For air, mild chemicals and water applications Cooling hose Designed for mobile and stationary cooling Multipurpose EPDM hose Premium air, water and mid chemical hose Standard fuel hose For also alternative fuels Premium fuel line With very low permeability Multipurpose EPDM hose Premium quality enhanced pressure class A-10 A-9 A-12 A-11 A-13 A-17 A-18 A-19 A-14 A-15 A-16 INDUSTRIAL HOSES Catalogue BEST OF/UK A-8
CARBOPRESS N/L 10 IH30501001/100 5 12 1.0 150.0 10 0.12 40 IH30511003/100 6 12 1.0 150.0 10 0.11 50 IH30511002/100 6 13 1.0 150.0 10 0.14 50 IH30501002/100 8 15 1.0 150.0 10 0.17 65 IH30501003/100 10 17 1.0 150.0 10 0.20 80 IH30501004/100 13 20 1.0 150.0 10 0.24 105 IH30511004/100 16 23 1.0 150.0 10 0.29 130 IH30501006/40 19 27 1.0 150.0 10 0.39 150 IH30501007/50 25 35 1.0 150.0 10 0.63 200 CARBOPRESS N/L 10 Suitable for fuel oils, petrol and diesel having an aromatic content not exceeded 50 % and also for grease. Hose Construction Tube: Black, smooth, NBR rubber compound Reinforcement: Synthetic textile yarns Cover: Black, smooth, abrasion, oil, fuel, and weather-resistant, antistatic (R < 1 MΩ/m) special NBR rubber compound Temperature Range -25 °C (-13 °F) to +80 °C (+176 °F) up to +100 °C (+212 °F) for oil • Also suitable for water and air in general service applications • Design Factor 3:1 • B100 compatible RUBBER HOSE CARBOPRESS W.P. bar Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm Hose layline example Industrial Hoses Low Pressure Oil & Fuel CARBOPRESS N/L 10 Catalogue BEST OF/UK A-9 Low Pressure
OILPRESS N/L 20 IH30832000/40 6 12 2.0 300.0 20 0.12 25 IH30832001/40 8 14 2.0 300.0 20 0.15 35 IH30832002/40 10 17 2.0 300.0 20 0.21 40 IH30832003/40 13 20 2.0 300.0 20 0.26 55 IH30832004/40 16 23 2.0 300.0 20 0.31 65 IH30832005/40 19 28 2.0 300.0 20 0.47 80 IH30832006/40 25 36 2.0 300.0 20 0.74 100 Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm OILPRESS N/L 20 Suitable for multi-purpose applications requiring transfer of many types of fluids and for petroleum products with aromatic content not exceeding 50 %. Hose Construction Tube: Smooth, black, oil and fuel resistant NBR rubber compound, suitable for petroleum products with aromatic content not exceeding 50 % Reinforcement: Synthetic textile yarns Cover: Smooth, black, antistatic (R < 1 MΩ/m) heat, oil, abrasion and weather resistant NBR/PVC rubber compound Temperature Range -35 °C (-31 °F) to +100 °C (+212 °F), with peaks up to +120 °C (+248 °F) for oil • Agriculture, construction and general industrial • Suitable for many different fuels included Biodiesel B100 • Two different Working Pressure lines • Wide range temperature • Design Factor 3:1 Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. RUBBER HOSE OILPRESS W.P. bar R<1MΩ MCXX Industrial Hoses Low Pressure Multipurpose & Air OILPRESS N/L 20 Hose layline example Catalogue BEST OF/UK A-10
7399-0500025 12.7 23.8 1.0 150 10 0.43 23 7399-0625025 15.9 27.0 1.0 150 10 0.54 33 7399-0750025 19.1 30.0 1.0 150 10 0.56 36 7399-0875025 22.2 32.8 1.0 150 10 0.61 36 7399-1000025 25.4 36.0 1.0 150 10 0.66 36 Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm E-Z FORM™ HT Parker Global Product Extremely flexible, lightweight, high temperature petroleum-based oil suction/return hose designed to resist cracking and deterioration for the extreme heat generated in Tier IV engine. It may also be used in non-SAE power steering applications (as a low pressure return line only). The lightweight Greek corrugated hose construction incorporates a wire helix that provides full suction capability. The unique corrugations are tightly pitched and precisionengineered, providing extreme flexibility compared to the traditional rounded corrugation profile. The cover is resistant to high temperature oil in high temperature environments. Hose Construction Tube: Black CPE Reinforcement: Multiple textile braids with helix Cover: Black Hydrogenate NBR, Greek corrugated finish Temperature Range -40°C (-40°F) to +150°C (+302°F) • Saves time and costs thanks to easy and quick assembly • Superior kink resistance, minimal force to bend, outstanding flexibility • In buses, cranes, trucks and mobile/ heavy duty off-road equipment • Design Factor 4:1 • Vacuum: 0,9 bar Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. coils of 7.62 m (25 feet) Hose layline example Industrial Hoses Low Pressure Oil & Fuel E-Z FORM™ HT Catalogue BEST OF/UK A-11 Low Pressure
IH72190500/10 12.7 23.8 0.5 75 5 0.45 23 IH72190625/10 15.9 27.0 0.5 75 5 0.55 33 IH72190750/10 19.1 30.0 0.5 75 5 0.58 36 IH72191000/10 25.4 36.0 0.5 75 5 0.68 36 IH72191250/10 32.0 43.0 0.5 75 5 0.75 56 IH72191500/10 38.0 49.0 0.5 75 5 0.85 74 IH72192000/10 51.0 63.0 0.5 75 5 1.44 117 IH72192500/10 63.5 76.5 0.5 75 5 1.74 183 IH72193000/10 76.0 90.0 0.5 75 5 2.23 223 Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm E-Z FORM™ MP Parker Global Product Suitable for biodiesel, diesel, ethanol and gasoline in oil suction/return lines, vehicle fuel fill connector lines, drain lines on buses, cranes, mobile off-road equipment. Extremely flexible and lightweight it reduces installation times, eliminates special design, tooling and fabrication cost. Capable of being routed though confined spaces where pre-shaped and formed hose are normally required. Do not use for fuel dispensing or drag across sharp edges or very abrasive surfaces. Hose Construction Tube: Black NBR, antistatic rubber compound Reinforcement: Multiple textile plies with wire helix Cover: Black, Greek corrugated CR rubber compound resistant to oil and weathering Temperature Range ID up to 25 mm: -34°C (-30°F) to +121°C (+250 °F) all other sizes: -29°C (-20°F) to +93°C (+200°F) • Saves time and costs thanks to easy and quick assembly • Superior kink resistance, minimal force to bend, outstanding flexibility • Permanent fittings capability • Design Factor 4:1 • Vacuum: 0.9 bar Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. SERIES 7219 E-Z FORM MP HOSE 75 PSI MAX WP Industrial Hoses Low Pressure Multipurpose & Air E-Z FORM™ MP Hose layline example Catalogue BEST OF/UK A-12
IH73950500/10 12.7 23.8 0.5 75 5 0.4 23 IH73950625/10 15.9 27 0.5 75 5 0.49 33 IH73950750/10 19.1 30 0.5 75 5 0.52 36 IH73951000/10 25.4 36 0.5 75 5 0.61 36 IH73951125/10 29 38 0.5 75 5 0.62 46 IH73951250/10 32 43 0.5 75 5 0.75 56 IH73951375/10 35 46 0.5 75 5 0.79 71 IH73951500/10 38 49 0.5 75 5 0.85 74 IH73952000/10 51 63 0.5 75 5 1.44 117 IH73952250/10 57 70 0.5 75 5 1.61 165 IH73952375/10 60 73 0.5 75 5 1.64 175 IH73952500/10 63.5 76.5 0.5 75 5 1.74 183 IH73953000/10 76 90 0.5 75 5 2.23 223 IH73954000/10 102 116 0.5 75 5 3.28 340 SERIES 7395 E-Z FORM GS HOSE 75 PSI MAX WP E-Z FORM™ GS Designed to handle air, coolant, mild chemicals and water. Extremely flexible, lightweight provides full suction capability and a path to conduct a static electrical charge to ground. The unique Greek cover corrugations provides minimal forceto-bend, superior kink resistance, and maximum flexibility for ease of handling, used where formed hose might normally be required. Hose Construction Tube: Black EPDM, antistatic rubber compound Reinforcement: Multiple textile plies with wire helix Cover: Black EPDM rubber compound resistant to weathering, greek corrugated finish Temperature Range -45°C (-50°F) to +125°C (+257°F) • Premium grade high temperature EPDM materials • Saves time and costs thanks to easy and quick assembly • Superior kink resistance, minimal force to bend, outstanding flexibility • Performance equal to SAE J20R2-D1 • Design Factor 4:1 • Vacuum: 0.9 bar Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm Hose layline example Industrial Hoses Low Pressure Automotive & Boat E-Z FORM™ GS Catalogue BEST OF/UK A-13 Low Pressure
IH30836101/40 10 17 0.6 90.0 6.0 0.17 – IH30836103/40 13 20 0.6 90.0 6.0 0.21 – IH30836104/40 15 22 0.6 90.0 6.0 0.23 – IH30836105/40 16 23 0.6 90.0 6.0 0.25 – IH30836106/40 18 25 0.6 90.0 6.0 0.27 – IH30836107/40 20 27 0.6 90.0 6.0 0.30 – IH30836108/40 22 29 0.6 90.0 6.0 0.33 – IH30836109/40 25 34 0.6 90.0 6.0 0.48 – IH36836110/40 28 36 0.6 90.0 6.0 0.52 – IH36836111/40 30 38 0.6 90.0 6.0 0.55 – IH36836112/40 32 40 0.6 90.0 6.0 0.58 – IH36836113/40 35 43 0.6 90.0 6.0 0.63 – IH36836114/40 38 48 0.6 90.0 6.0 0.88 – IH36836115/40 40 50 0.6 90.0 6.0 0.92 – IH36836116/40 42 52 0.6 90.0 6.0 0.96 – IH36836119/40 50 60 0.6 90.0 6.0 1.11 – RADIOR DIN 6 (coils) Designed for cooling systems of automotive engines and stationary engines and for refrigerant systems. Hose Construction Tube: Black, smooth, antistatic, heat resistant EPDM rubber compound according to DIN 73411 - 1996* Reinforcement: Synthetic textile fabrics yarns Cover: Black, smooth, wrapped finish, heat, ageing and weather-resistant EPDM rubber compound according to DIN 73411 - 1996* *The tube and the cover compounds are according to DIN 73411 - 1996 in the following principal areas: tensile, strength, density, hardness, laceration, swellings, aging and dry residue. Temperature Range -40°C (-40°F) to +125°C (+257°F) with peaks to +140°C (+284°F) • Performances fully compliant to DIN73411 • Compounds according to DIN 73411 for: tensile, strength, density, hardness, laceration, swellings, aging and dry residue • Specific for cooling system at high temperature • For Automotive and general industries application • Design Factor 3:1 • Available on request in Cut Lenght of 1 m RADIOR DIN – A - I.D. x TH – EPDM / P / EPDM – 6 bar – 125°C (yellow ink x LL and yellow embossed x MM) Y/W (with traceability code) Tolerances I.D. ≤ 25 mm according to UNI EN ISO 1307 I.D. > 25 mm according to RMA steel mandrel Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm Hose layline example Industrial Hoses Low Pressure Automotive & Boat RADIOR DIN 6 Catalogue BEST OF/UK A-14
Coils IH30871001/100 4 9 1.0 150.0 10 0.07 30 IH30871011/100 5 10 1.0 150.0 10 0.08 40 IH30871021/100 6 13 1.0 150.0 10 0.14 55 IH30871031/100 7 13 1.0 150.0 10 0.13 55 IH30871041/100 7.5 14 1.0 150.0 10 0.15 65 IH30871051/100 10 16 1.0 150.0 10 0.17 75 Reels IH30871001/15-R90* 4 9 1.0 150.0 10 0.07 30 IH30871011/15-R90* 5 10 1.0 150.0 10 0.08 40 IH30871021/15-R90* 6 13 1.0 150.0 10 0.14 55 IH30871031/15-R90* 7 13 1.0 150.0 10 0.13 55 IH30871041/15-R90* 7.5 14 1.0 150.0 10 0.15 65 IH30871051/10-R60** 10 16 1.0 150.0 10 0.17 75 TBSE Designed for general applications in fuel systems where low permeability levels are required. Suitable for leaded and unleaded fuels and diesel. Hose Construction Tube: Black, oil and fuel resistant, smooth, antistatic, NBR rubber compound Reinforcement: Synthetic textile yarns Cover: Black, oil, fuel, abrasion, weatherresistant, smooth, antistatic, NBR rubber compound Temperature Range -30 °C (-22 °F) to +100 °C (+212 °F) • Antistatic cover and tube compounds • Low permeability • Suitable for B100 and E100 up to 70 °C • Available packaging in reels for display stand • Design Factor 3:1 * box quantity = 6 x 15 m (reels) ** box quantity = 6 x 10 m (reels) ORIGINAL ECO 1 TBSE MADE IN ITALY Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm Hose layline example Industrial Hoses Low Pressure Automotive & Boat TBSE Catalogue BEST OF/UK A-15 Low Pressure
SUPER-FLEX® FL Parker Global Product 39703 4.7 11.1 0.69 100 6.9 0.10 33.0 39704 6.4 12.7 0.69 100 6.9 0.13 38.1 39705 7.9 14.2 0.69 100 6.9 0.16 50.8 39706 9.5 15.9 0.69 100 6.9 0.16 63.5 39708 12.7 17.7 0.69 100 6.9 0.26 101.6 39710 15.9 23.9 0.24 35 2.4 0.33 127.0 Fuel line/vapor emission hose for refined fuels such as diesel, ethanol and gasoline. The hose incorporates a thermoplastic barrier to resist permeation and the cover is resistant to abrasion, oil and weathering. The hose is flexible for easy routing in and around small engines and small engine compartments. Permeation value less than 15g/m²/day. Hose Construction Tube: Black nitrile and translucent thermoplastic barrier, non conductive Reinforcement: One textile braid or multiple textile plies Cover: Black CPE, smooth finish Temperature Range -30°C (-34°F) to +125°C (+ 257 °F) • Meets CARB 2006 SORE, EPA, SAE J30R7/J30R14T2 (Performance) • for blowers, grinders, mowers, offroad engines, pressure washers, saws, agricultural, autos, buses • Biodiesel up to B100 • Design Factor 5:1 • Vacuum 0.81 bar for ID up to 9.5 mm then 0.34 bar Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Supplied in reels of 250 feet each (76.2 m), with max 3 lengths at least 25 feet (7.62 m) long SERIES 397 (P/N) SUPER-FLEX® FL (ID) LOW PERMEATION FUEL LINE CARB (x) PKHPLINE397 EPA COMPLIANT 15 g/m2/day C-U Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. Hose layline example Industrial Hoses Low Pressure Automotive & Boat SUPER-FLEX® FL Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm Catalogue BEST OF/UK A-16
IH709319200/40 5 11 1.5 200.0 15 0.10 40 IH709325200/100 6.5 13 1.5 200.0 15 0.13 50 IH709325200/40 6.5 13 1.5 200.0 15 0.13 50 IH709331200/100 8 15 1.5 200.0 15 0.16 65 IH709331200/40 8 15 1.5 200.0 15 0.16 65 IH709338200/100 9.5 17 1.5 200.0 15 0.20 75 IH709338200/40 9.5 17 1.5 200.0 15 0.20 75 IH709350200/100 13 21 1.5 200.0 15 0.29 105 IH709350200/40 13 21 1.5 200.0 15 0.29 105 IH709363200/100 16 25 1.5 200.0 15 0.36 130 IH709363200/40 16 25 1.5 200.0 15 0.36 130 IH709375200/40 19 28 1.5 200.0 15 0.49 150 IH7093100200/40 25 36 1.5 200.0 15 0.69 200 IH7093125204/40 32 45 1.5 200.0 15 1.15 230 IH7093150204/40 38 52 1.5 200.0 15 2.76 250 GST II Black 15 Parker Global Product In agriculture, construction, air tool lubricant systems and general industrial for air (including oil mist), mild chemicals and water. Suitable for MRO and OEM channel. Not to be used with oil or refined fuel. Hose Construction Tube: Black EPDM, antistatic rubber compound Reinforcement: Synthetic textile yarns. Cover: Black, smooth EPDM antistatic rubber compound resistant to abrasion, heat and ozone Temperature Range -40°C (-40°F) to +100°C (+212°F) • Nitrosamine free • Permanent fittings capability • EPDM compound suitable also for oil mist • Suitable in Atex surroundings • Design Factor 4:1 SERIES 7093 GST® II … ID (..mm) 200 PSI (15 bar) MAX WP Tolerances According to UNI EN ISO 1307 Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. NITROSAMINEFREE Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm Hose layline example Industrial Hoses Low Pressure Multipurpose & Air GST II BLACK 15 Catalogue BEST OF/UK A-17 Low Pressure
Hose layline example Industrial Hoses Low Pressure Multipurpose & Air PYTHON NV/L 20 IH30351200/40 10 17 2.0 300.0 20 0.22 60 IH30351201/40 13 20 2.0 300.0 20 0.26 80 IH30351202/40 15 22 2.0 300.0 20 0.29 90 IH30351203/40 19 27 2.0 300.0 20 0.41 110 IH30351204/40 25 34 2.0 300.0 20 0.60 150 IH36351201/40 32 44 2.0 300.0 20 0.98 320 IH36351202/40 38 51 2.0 300.0 20 1.20 380 IH36351203/40 42 56 2.0 300.0 20 1.42 420 IH36351204/40 50 66 2.0 300.0 20 1.76 500 Part Number Max. Working Pressure Weight min. Bend Radius I.D. (mm) O.D. (mm) MPa psi bar kg/m mm PYTHON NV/L 20 Designed for air, cold and hot water and light-chemical media. Major properties of PYTHON hoses are: • high ozone resistance • antistatic resistance • high temperature resistance • low temperature resistance • non-staining cover • high flexibility Hose Construction Tube: Black, antistatic, smooth EPDM nitrosamine free rubber compound, resistant to light-chemical media Reinforcement: Synthetic textile yarns Cover: Green, smooth EPDM nitrosamine free rubber compound Temperature Range -40 °C (-40 °F) to +120 °C (+248 °F) with peaks to +140 °C (+284 °F) • Unmatchable handiness • Its versatility of use helps to keep a controlled stock • Wide range temperature • Nitrosamine free • Design Factor 3:1 Tolerances I.D. ≤ 25 mm according to UNI EN ISO 1307 I.D. > 25 mm according to RMA steel mandrel Please refer to our main catalogues CAT/4400, CAT/4405 and CAT/4460 for more detailed information. Crimp Specifications For currently qualified crimp specifications including coupling designation, refer to CrimpSource at www.parker.com/crimpsource-euro. 20 bar PYTHON NITROSAMINEFREE Catalogue BEST OF/UK A-18
www.parker.comRkJQdWJsaXNoZXIy MzYzNzg=