Fluid Connectors Solutions for Hydrogen Applications

Fluid Connectors Solutions for Hydrogen Applications

LIQUIfit® Push-In Fittings with Metal Adaptor and Cartridges • Up to 10 bar pressure • Temperature from -10°C to 95°C • Compactness for space savings • Water and H2 compatible Series 200 Couplings • Up to 15 bar pressure • Temperature from -15°C to +200°C • Full stainless steel product • Non-spill dry-break couplings • Water, O2 and H2 compatible Non-welded flange Parflange® F37 • Up to 60 bar pressure • Tube wall thickness up to 9 mm • Weld-free tube forming • Various sealing materials available • Easy, fast and repeatable machine forming and assembly on-site High Pressure Hose • Up to 1.035 bar pressure (Pressure Class H70) • Temperature from -40°C to 85°C • Robust design for extended life cycle at fuel stations • Tight bend radius • High kink resistance Fluid Connectors Solutions for Hydrogen Applications Complete offer for end-to-end applications Transport Production

PA TUBING • Up to 30 bar pressure • Temperature from -40°C to +100°C • Water and H2 compatible O-Lok® H22/H2P Tube fittings • Up to 700 bar • Temperature from -55°C to 85°C • EC79 approved • Good vibration resistance • Resistant against explosive decompression • Reliability of SAE J1453 O-Ring Face Seal (O-Lok®) connections LF 3800 Push-In Fittings • Up to 30 bar pressure • Temperature from -25°C to 150°C • Full stainless steel product • Aggressive fluids and H2 compatible Tubes, clamps and ball valves • Ball valves with different sealing concepts • Tubes in various materials, surfaces and sizes • Tube clamps, including those made of special materials for flame protection SCP04 Pressure Transmitter • Up to 1.000 bar pressure • Temperature from -40°C to 105°C • Vaccum-tight and elastomer-free • One piece design/ Low permeability • Special hydrogen ports • EC79 pending Dispensing OnBoard Storage

www.parker.com European Headquarters La Tuilière 6, 1163 Etoy, Switzerland Tel: +41 21 821 85 00 © 2022 Parker Hannifin Corporation. All rights reserved. Catalogue BUL/0221/UK (03/2022) Your authorized Distributor

RkJQdWJsaXNoZXIy MjA0MDQ5OQ==