520 Parker Hannifin Corporation Fluid Control Solutions Europe General Catalogue FCSE/0112/UK V2.2 07/2022 INDEX BY COIL GROUP Coil Group Coil Reference Designation Power DC Pn ( W ) Power AC Pn (W) Ambient Temperature UL Degree of Protection ATEX or NEMA 4X Protection (Gas) Page 1.1 481180 COIL FOR DIN PLUG CONNECTION, 22 MM 5.0 4.0 -40°C TO +50°C - IP65 - 425 1.1 483590 COIL FOR DIN PLUG CONNECTION,DOUBLE FREQUENCY, 22 MM - 3.0 -40°C TO +50°C - IP65 - 427 1.1 488143 COIL FOR DIN PLUG CONNECTION,DOUBLE FREQUENCY, 22 MM - 2.5 -40°C TO +50°C - IP65 - 428 1.1 495865 EXPLOSION PROOF ELECTRICAL PART "NAC NCC", LOW POWER, 22 MM 2.5 2.0 -40°C TO +50°C - IP65 II 3 G Ex nAc nCc IIC T5 444 1.1 482605 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", 32 MM 5.0 4.0 -40°C TO +65°C / +40°C - IP65 II 2 G EX MB IIC T4/T5 453 1.1 482606 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", LOW POWER, 32 MM 2.5 2.0 -40°C TO +65°C/+35°C - IP65 II 2 G EX MB IIC T4/T5 453 1.1 482606.160 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", LOW POWER, 32 MM 2.5 2.0 -40°C TO +65°C/+35°C - IP65 II 2 G EX MB IIC T4/T5 453 1.1 488980 COIL FOR DIN PLUG CONNECTION, LOW POWER, 22 MM 2.5 2.0 -40°C TO +50°C - IP65 - 425 1.1 492912 COIL FOR DIN PLUG CONNECTION, 22 MM 4.0 3.0 -40°C TO +50°C - IP65 - 426 1.2 496482 COIL FOR DIN PLUG CONNECTION, DOUBLE FREQUENCY COIL, 22 MM 3.0 3.0 -40°C TO +50°C - IP65 - 430 1.2 496637 EXPLOSION PROOF ELECTRICAL PART "NAC NCC", DOUBLE FREQUENCY, 22 MM 3.0 3.0 -20°C TO +50°C - IP65 II 3 D EX TC IIIC T 95°C 445 1.2 496131 COIL FOR DIN PLUG CONNECTION, DOUBLE FREQUENCY, 22 MM 3.0 3.0 -40°C TO +50°C - IP65 - 429 2.0/2.1 481865 COILS FOR DIN PLUG CONNECTION 32 MM 9.0 8.0 -40°C TO +50°C - IP65 - 418 2.0/2.1 483510 COILS FOR DIN PLUG CONNECTION 32 MM - 9.0 -40°C TO +50°C - IP65 - 418 2.0/2.1 492453 COILS FOR DIN PLUG CONNECTION, HIGH TEMPERATURE, 32 MM 9.0 8.0 -40°C TO +50°C - IP65 - 419 2.0/2.1 491514 COILS FOR DIN PLUG CONNECTION, 32 MM, UL - 11.0 -40°C TO +50°C - IP65 - 422 2.0/2.1 496081 COIL WITH FLYING LEADS,IP 67, 32 MM 9.0 9.0 -40°C TO +50°C - IP67 - 432 2.0/2.1 481000 COIL WITH SCREW TERMINAL, 40 MM 8.0 8.0 -40°C TO +50°C - IP 44 TO 67 - 434 2.0/2.1 483520 COIL WITH SCREW TERMINAL, DOUBLE FREQUENCY, 40 MM - 9.0 -40°C TO +50°C - IP 44 TO 67 - 434 2.0/2.1 495870 EXPLOSION PROOF ELECTRICAL PART "NAC NCC", 32 MM 9.0 8.0 -40°C TO +50°C - IP65 II 3 G EX NAC NCC IIC T3/T4 446 2.0/2.1 496110 EXPLOSION PROOF ELECTRICAL PART "NAC NCC", 32 MM - 9.0 -40°C TO +50°C - IP65 II 3 G EX NAC NCC IIC T3/T4 446 2.0/2.1 492070 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", WITH WATER PROOF METAL HOUSING, 50MM ( WITH 3 M CABLE LENGTH ) 8.0 9.0 -40°C TO +65°C - IP67 II 2 G EX MB IIC T4/T5 454 2.0/2.1 492070.60 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", WITH WATER PROOF METAL HOUSING, 50MM ( WITH 6 M CABLE LENGTH ) 8.0 9.0 -40°C TO +65°C - IP67 II 2 G EX MB IIC T4/T5 454 2.0/2.1 HZ10 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", DOUBLE FREQUENCY 8.0 8.0 -40°C TO +85°C - IP65 II 2 G EX MB IIC T3/T4/T5 455 2.0/2.1 HZ11 EXPLOSION PROOF ENCAPSULATED ELECTRICAL PART "MB", DOUBLE FREQUENCY 14.0 14.0 -40°C TO +85°C - IP65 II 2 G EX MB IIC T3/T4/T5 456 2.0/2.1 495905 FLAME PROOF ENCAPSULATED ELECTRICAL PART "DB MB", 37 MM 8.0 8.0 -40°C TO +65°C - IP67 II 2 G EX DB MB IIC T4 458 2.0/2.1 495905.05* FLAME PROOF ENCAPSULATED ELECTRICAL PART "DB MB", 37 MM 8.0 8.0 -40°C TO +65°C - IP67 II 2 G EX DB MB IIC T4 458 2.0/2.1 493640 FLAME PROOF ENCAPSULATED ELECTRICAL PART "DB MB", DOUBLE FREQUENCY 8.0 8.0 -40°C TO +75°C - IP65 II 2 G EX DB MB IIC T4/T5 461 2.0/2.1 493640.60* FLAME PROOF ENCAPSULATED ELECTRICAL PART "DB MB", DOUBLE FREQUENCY 8.0 8.0 -40°C TO +75°C - IP65 II 2 G EX DB MB IIC T4/T5 461 2.0/2.1 483371 EXPLOSION PROOF INCREASED SAFETY ELECTRICAL PART "EB", 50 MM 8.0 8.0 -40°C TO +65°C - IP67 II 2 G EX EB IIC T4 462 2.0/2.1 494040 EXPLOSION PROOF INCREASED SAFETY ELECTRICAL PART "EB", 50 MM 8.0 8.0 -40°C TO +90°C - IP67 II 2 G EX EB IIC T3/T4 462 2.0/2.1 492190 EXPLOSION PROOF INCREASED SAFETY AND ENCAPSULATED ELECTRICAL PART "EB", 50 MM 9.0 11.0 -40°C TO +75°C - IP66 II 2 G EX EB MB IIC T3/T4 465 2.0/2.1 488553 COIL WITH SCREW TERMINAL,DOUBLE FREQUENCY, H CLASS, 40 MM - 9.0 -40°C TO +50°C - IP 44 TO 67 - 439 2.0/2.2 492425 COILS FOR DIN PLUG CONNECTION, HIGH TEMPERATURE, 32 MM 14.0 14.0 -40°C TO +50°C - IP65 - 419 2.0/2.2 481044 COIL WITH SCREW TERMINAL HIGH POWER, 40 MM - 14.0 -40°C TO +50°C - IP 44 TO 67 - 435 2.0/2.2 486265 COIL WITH SCREW TERMINAL,HIGH TEMPERATURE-HIGH POWER, 40 MM 14.0 14.0 -40°C TO +50°C - IP 44 TO 67 - 436 2.0/2.2 495880 EXPLOSION PROOF ELECTRICAL PART "NAC NCC", 32 MM 14.0 14.0 -40°C TO +50°C - IP65 II 3 G EX NAC NCC IIC T3 449 2.0/2.2 496155 EXPLOSION PROOF INCREASED SAFETY ELECTRICAL PART "NAC NCC", 50 MM 14.0 14.0 -40°C TO +65°C - IP67 II 3 G EX NAC NCC IIC T3 451 2.2 483816 COIL FOR DIN PLUG CONNECTION FOR JET VALVES, 32 MM 14.0 14.0 -40°C TO +50°C - IP65 - 424 APPENDIX
RkJQdWJsaXNoZXIy MzYzNzg=