519 Parker Hannifin Corporation Fluid Control Solutions Europe General Catalogue FCSE/0112/UK V2.2 07/2022 495905 2.0/2.1 Flame proof encapsulated electrical part "db mb", 37 mm 8.0 8.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 458 495910 8.0 Explosion proof intrinsically safe electrical part "ia", "booster", 37 mm 0.3 to 1.2 - -40°C to +80°C - IP67 II 1 G Ex ia IIC T4/T5/T6 467 495915 4.0 Explosion proof increased safety electrical part "nAc nCc", 50 mm 13.0 11.0 -40°C to +65°C - IP67 II 3 G Ex nAc nCc IIC T3 450 496081 2.0/2.1 Coil with flying leads,IP 67, 32 mm 9.0 9.0 -40°C to +50°C - IP67 - 432 496110 2.0/2.1 Explosion proof electrical part "nAc nCc", 32 mm - 9.0 -40°C to +50°C - IP65 II 3 G Ex nAc nCc IIC T3/T4 446 496125 6.0 Explosion proof electrical part "nAc nCc", low power, 32 mm 1.6 - -40°C to +50°C - IP65 II 3 G Ex nAc nCc IIC T5/T6 447 496131 1.2 Coil for DIN plug connection, double frequency, 22 mm 3.0 3.0 -40°C to +50°C - IP65 - 429 496155 2.0/2.2 Explosion proof increased safety electrical part "nAc nCc", 50 mm 14.0 14.0 -40°C to +65°C - IP67 II 3 G Ex nAc nCc IIC T3 451 496193 13.0 Coil with ISO-DIN connector, 12-24VDC, for transportation applications, 32 mm 9.0 - -40°C to +120°C - IP69K - 441 496482 1.2 Coil for DIN plug connection, double frequency coil, 22 mm 3.0 3.0 -40°C to +50°C - IP65 - 430 496555 10.2 Flame proof encapsulated electrical part "db mb", 37 mm 6.0 6.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4/T5/T6 459 496560 10.1 Flame proof encapsulated electrical part "db mb", 37 mm 8.0 8.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 459 496565 9.0 Explosion proof intrinsically safe electrical part "ia", " Booster", 37 mm 0.77 to 2.58 - -40°C to +80°C - IP67 II 1 G Ex ia IIC T4/T5/T6 468 496637 1.2 Explosion proof electrical part "nAc nCc", double frequency, 22 mm 3.0 3.0 -20°C to +50°C - IP65 II 3 D Ex TC IIIC T 95°C 445 496700 10.2 Flame proof encapsulated electrical part "db mb", 37 mm 6.0 6.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 / T5 / T6 460 496800 10.1 Flame proof encapsulated electrical part "db mb", 37 mm 8.0 8.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 460 496895 10.1 Coil for DIN plug connection for oil and gas, 37 mm 8.0 8.0 -40°C to +50°C - IP65 - 431 497105 10.3 Flame proof stainless steel electrical part "db", M20x1.5 8.0 8.0 -50°C to +80°C /+60 °C/+40°C - IP66 II 2 G Ex db IIC T4/T5/T6 452 482606.160 1.1 Explosion proof encapsulated electrical part "mb", low power, 32 mm 2.5 2.0 -40°C to +65°C/+35°C - IP65 II 2 G Ex mb IIC T4/T5 453 492070.160 2.0/2.1 Explosion proof encapsulated electrical part "mb", with water proof metal housing, 50mm ( with 6 m cable length ) 8.0 9.0 -40°C to +65°C - IP67 II 2 G Ex mb IIC T4/T5 454 483580.01 7.0 Explosion proof intrinsically safe electrical part "ia", 32 mm 3.0 - -40°C to +55°C - IP65 II 1 G Ex ia IIC T6 466 483960.01 7.0 Explosion proof intrinsically safe electrical part "ia", 32 mm 3.0 - -40°C to +55°C - IP65 II 1 G Ex ia IIC T6 466 488650.01 7.0 Explosion proof intrinsically safe electrical part "ia", 50 mm 0.3 to 3.0 - -40°C to +65°C - IP66 II 1 G Ex ia IIC T6 470 492965.01 9.0 Explosion proof intrinsically safe electrical part "ia", " Booster", 50 mm (stainless steel fixation) 0.3 to 2.3 - -40°C to +65°C - IP66 II 1 G Ex ia IIC T6 469 492965.02 9.0 Explosion proof intrinsically safe electrical part "ia", " Booster", 50 mm (Plastic fixation) 0.3 to 2.3 - -40°C to +65°C - IP66 II 1 G Ex ia IIC T6 469 493640.60* 2.0/2.1 Flame proof encapsulated electrical part "db mb", double frequency 8.0 8.0 -40°C to +75°C - IP65 II 2 G Ex db mb IIC T4/T5 461 495905.05* 2.0/2.1 Flame proof encapsulated electrical part "db mb", 37 mm 8.0 8.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 458 496700.02 10.2 Flame proof encapsulated electrical part "db mb", 37 mm 6.0 6.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 / T5 / T6 460 496800.02 10.1 Flame proof encapsulated electrical part "db mb", 37 mm 8.0 8.0 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 460 497105.02 10.3 Flame proof stainless steel electrical part "db", NPT 1/2" 8.0 8.0 -50°C to +80°C /+60 °C/+40°C - IP66 II 2 G Ex db IIC T4/T5/T6 452 HZ10 2.0/2.1 Explosion proof encapsulated electrical part "mb", double frequency 8.0 8.0 -40°C to +85°C - IP65 II 2 G Ex mb IIC T3/T4/T5 455 HZ11 Explosion proof encapsulated electrical part "mb", double frequency 14.0 14.0 -40°C to +85°C - IP65 II 2 G Ex mb IIC T3/T4/T5 456 INDEX BY COIL REFERENCE Coil Reference Coil Group Designation Power DC Pn ( W ) Power AC Pn (W) Ambient Temperature UL Degree of Protection ATEX or NEMA 4X Protection (Gas) Page APPENDIX
RkJQdWJsaXNoZXIy MzYzNzg=