518 Parker Hannifin Corporation Fluid Control Solutions Europe General Catalogue FCSE/0112/UK V2.2 07/2022 Coil Reference Coil Group Designation Power DC Pn ( W ) Power AC Pn (W) Ambient Temperature UL Degree of Protection ATEX or NEMA 4X Protection (Gas) Page 481000 2.0/2.1 Coil with screw terminal, 40 mm 8.0 8.0 -40°C to +50°C - IP 44 to 67 - 434 481044 2.0/2.2 Coil with screw terminal High power, 40 mm - 14.0 -40°C to +50°C - IP 44 to 67 - 435 481180 1.1 Coil for DIN plug connection, 22 mm 5.0 4.0 -40°C to +50°C - IP65 - 425 481865 2.0 / 2.1 COILS FOR DIN PLUG CONNECTION 32 mm 9.0 8.0 -40°C to +50°C - IP65 - 418 482605 1.1 Explosion proof encapsulated electrical part "mb", 32 mm 5.0 4.0 -40°C to +65°C / +40°C - IP65 II 2 G Ex mb IIC T4/T5 453 482606 1.1 Explosion proof encapsulated electrical part "mb", low power, 32 mm 2.5 2.0 -40°C to +65°C/+35°C - IP65 II 2 G Ex mb IIC T4/T5 453 482730 3.0 COILS FOR DIN PLUG CONNECTION, REDUCED POWER, 32 mm 7.0 6.0 -40°C to +50°C - IP65 - 420 482740 6.0 COILS FOR DIN PLUG CONNECTION, low power, 32 mm 1.6 - -40°C to +50°C - IP65 - 421 483371 2.0/2.1 Explosion proof increased safety electrical part "eb", 50 mm 8.0 8.0 -40°C to +65°C - IP67 II 2 G Ex eb IIC T4 462 483510 2.0 / 2.1 COILS FOR DIN PLUG CONNECTION 32 mm - 9.0 -40°C to +50°C - IP65 - 418 483520 2.0/2.1 Coil with screw terminal, double frequency, 40 mm - 9.0 -40°C to +50°C - IP 44 to 67 - 434 483541 14.3 Coil with screw terminal, high temperature-high power, 40 mm 20.0 20.0 -40°C to +50°C - IP 44 to 67 - 438 483590 1.1 Coil for DIN plug connection,double frequency, 22 mm - 3.0 -40°C to +50°C - IP65 - 427 483764 14.2 Coil for DIN plug connection, UL recognized - 9.0 -40°C to +50°C - IP65 - 423 483816 2.2 Coil for DIN plug connection for Jet Valves, 32 mm 14.0 14.0 -40°C to +50°C - IP65 - 424 483824 14.1 Coil with screw terminal, high temperature-high power, 40 mm 19.0 19.0 -40°C to +50°C - IP 44 to 67 - 437 484990 4.0 Coil with screw terminal,bistable,for impulse applications, 40 mm - 11.0 -40°C to +50°C - IP 44 to 67 - 440 485400 4.0 Coil with screw terminal,bistable,for impulse applications, 40 mm 13.0 - -40°C to +50°C - IP 44 to 67 - 440 486265 2.0/2.2 Coil with screw terminal,high temperature-high power, 40 mm 14.0 14.0 -40°C to +50°C - IP 44 to 67 - 436 488143 1.1 Coil for DIN plug connection,double frequency, 22 mm - 2.5 -40°C to +50°C - IP65 - 428 488553 2.0/2.1 Coil with screw terminal,double frequency, H class, 40 mm - 9.0 -40°C to +50°C - IP 44 to 67 - 439 488980 1.1 Coil for DIN plug connection, low power, 22 mm 2.5 2.0 -40°C to +50°C - IP65 - 425 490885 7.0 Explosion proof intrinsically safe electrical part, "NEMA", 50 mm 3.0 - -40°C to +60°C - NEMA 4 - 4X Cl. I, Div.I, Gr. A, B, C, D 470 491514 2.0/2.1 COILS FOR DIN PLUG CONNECTION, 32 mm, UL - 11.0 -40°C to +50°C . IP65 - 422 492070 2.0/2.1 Explosion proof encapsulated electrical part "mb", with water proof metal housing, 50mm ( with 3 m cable length ) 8.0 9.0 -40°C to +65°C - IP67 II 2 G Ex mb IIC T4/T5 454 492190 2.0/2.1 Explosion proof increased safety and encapsulated electrical part "eb", 50 mm 9.0 11.0 -40°C to +75°C - IP66 II 2 G Ex eb mb IIC T3/T4 465 492210 9.0 Explosion proof increased safety and encapsulated electrical part "eb", "Booster", 50 mm 1.0 to 1.8 - -40°C to +75°C - IP66 II 2 G Ex eb mb IIC T5/T6 464 492310 10.1 Explosion proof increased safety and encapsulated electrical part "eb", 50 mm 6.0 6.0 -40°C to +75°C - IP66 II 2 G Ex eb mb IIC T4/T5 463 492425 2.0/2.2 COILS FOR DIN PLUG CONNECTION, HIGH TEMPERATURE, 32 mm 14.0 14.0 -40°C to +50°C - IP65 - 419 492453 2.0/2.1 COILS FOR DIN PLUG CONNECTION, HIGH TEMPERATURE, 32 mm 9.0 8.0 -40°C to +50°C - IP65 - 419 492912 1.1 Coil for DIN plug connection, 22 mm 4.0 3.0 -40°C to +50°C - IP65 - 426 493640 2.0/2.1 Flame proof encapsulated electrical part "db mb", double frequency 8.0 8.0 -40°C to +75°C - IP65 II 2 G Ex db mb IIC T4/T5 461 494040 2.0/2.1 Explosion proof increased safety electrical part "eb", 50 mm 8.0 8.0 -40°C to +90°C - IP67 II 2 G Ex eb IIC T3/T4 462 495294 13.0 Coil with ISO-DIN connector, 12-24VDC for transportation applications, 32 mm 9.0 - -40°C to +120°C - IP69K - 441 495865 1.1 Explosion proof electrical part "nAc nCc", low power, 22 mm 2.5 2.0 -40°C to +50°C - IP65 II 3 G Ex nAc nCc IIC T5 444 495870 2.0/2.1 Explosion proof electrical part "nAc nCc", 32 mm 9.0 8.0 -40°C to +50°C - IP65 II 3 G Ex nAc nCc IIC T3/T4 446 495875 3.0 Explosion proof electrical part "nAc nCc", 32 mm 7.0 6.0 -40°C to +50°C - IP65 II 3 G Ex nAc nCc IIC T3/T4 448 495880 2.0/2.2 Explosion proof electrical part "nAc nCc", 32 mm 14.0 14.0 -40°C to +50°C - IP65 II 3 G Ex nAc nCc IIC T3 449 495900 6.0 Flame proof encapsulated electrical part "db mb", low power, 37 mm 2.0 2.5 -40°C to +65°C - IP67 II 2 G Ex db mb IIC T4 / T5/T6 457 INDEX BY COIL REFERENCE APPENDIX
RkJQdWJsaXNoZXIy MzYzNzg=