Vansco Multiplexing Module (VMM) Software Downloads

VMMS > Ladder Logic Development Software

VMM Ladder Logic software is available in 3 versions.

Creative provides full access to create and edit ladder logic applications.

Productive has advanced diagnostics, log access, I/O forcing, viewing, printing, and upload/download capabilities.

Active, has basic diagnostics, viewing, and upload/download capabilities.

A 30 day Demo version is available for evaluation purposes.

A software product key is required to turn on the functionality and features of each version, including the trial version.

To order a VMMS Product Key:

Step 1: Complete and submit the OEM-Authorized People form.

  • Required to obtain/establish OEM authorization
  • Must be approved by authorized OEM representative
  • Will be kept on record at Parker Vansco

Step 2: Complete and submit the VMMS Product Key Request form.

  • Submit purchase order(s) for the software part number (access level) desired
  • Notify us by e-mail if you need a copy of the invoice

Note: For a trial license key, only step 2 is necessary.

Vansco Multiplexed Module Ladder Logic Software

V7.3.8.7159 Ladder Logic PC Development Software is for use with the VMM2820, VMM1210, VMM0604, VMM2404, VMM1615, and VMM3120. Operating Systems supported are: Windows 7 (32 bit and 64 bit) Windows 10 (32 bit and 64 bit).

Release Notes

Vansco Multiplexed Module Application Software

This is the operating system software stored inside the VMM which allows the use of applications created with ladder logic programming. Please read the appropriate Release Notes below for more information.

V7.3.7.21 Application Code Software is for use in the VMM2820, VMM1210, VMM0604, VMM2404, VMM3120, and VMM1615 and should not be downloaded to any other Parker Vansco product. (contents: 736603 Version 7.2 Build 133, 836602 Version 3.0 Build 66, 916607 Version 1.03 Build 31, 935602 V3.07 Build 116).


For previous versions of VMM software, click here