Vansco Data Link Adapter (DLA) and Pocket Gateway Module (PGM) > Drivers (old)


USB/USB-RS232

Windows PC Drivers for the USB/USB-RS232 DLA and for the PGM. These provide the Windows Application with an RP-1210 API.

USB DLA Driver 1.9 ( Win XP 32 Bit SP-2 or later, Windows Vista 32 / 64 Bit, Windows 7 32 / 64 Bit, Windows 8 32 / 64 Bit and Windows 10 32/64 Bit). This driver is only required if you are interacting with a DPS70 instrument cluster. For other products, use USB-DLA Driver 1.7 to get faster connections.


USB DLA Driver 1.7 ( Win XP 32 Bit SP-2 or later, Windows Vista 32 / 64 Bit, Windows 7 32 / 64 Bit, Windows 8 32 / 64 Bit and Windows 10 32/64 Bit)

VAPIserver  --  Version 2.2.0.68
VE121032     --  Version 1.2.0.33

USB DLA Driver 1.5.0.15 (WinXP, Win2K, Win98SE)

VAPIserver  --  Version 2.0.10.63
VE121032     --  Version 1.2.0.33

Serial/Parallel

Windows PC Drivers for the Serial/Parallel DLA. These provide the Windows Application with an RP-1210 API. These software drivers are supplied by Noregon Systems and can also be downloaded at www.noregon.com

Serial/Parallel DLA Drivers V2.26 (WinXP, Win2K, WinNT, Win98)