Gold Cup Hydrostatic Drive Sizing Tool

- Revised 04, 2022

Take the fear out of Closed Circuit Hydrostatic Drives! Sizing the right components for a closed circuit hyrostatic drive is easier than you may think. This Gold Cup Sizing Tool was develped to provide a quick and easy way to determine the 'Best Fit' Gold Cup pump and motor within seconds. In addtion, the tool will automatically calcuate the power requirement of the prime mover along with estimated operating pressure to perfrom the required work. To give the user full flexibility of designing a complete drive system, we've incorporated the option for adding input and/or output gear boxes to cover a broader range of speeds and torques for various applications. Enjoy the tool and if you need any assistance, please contact us at hps.technical@support.parker.com

 

Tutorial Videos Instructions: How To Use This Tool CONTACT US

Enter process information:

  • Select Imperial or Metric:
  • Prime Mover Speed
  • Input Gear Ratio = Prime Mover Speed / Hyd Pump Speed
    Nominal Input Gear Box Efficiency %
  • Output Gear Ratio = Hyd Motor Speed / Output GB Shaft Speed:
    Nominal Output Gear Box Efficiency %
  • Maximum Operating Pressure:
  • Maximum Output Torque Needed:
  • Maximum Output Speed Needed:

Parameter Checks:

  • Best Fit Pump:
    Pump Operating Displacement:
    Pump % of Full Stroke:
  • Hydraulic Pump Speed:
  • Calculated Operating Pressure:
  • Best Fit Motor:
    Motor Operating Displacement:
    Hydraulic Motor Speed:
  • Input Drive HP Required:
Motor Displacment: ((((Torque*12)/Output Gear Ratio) / (Motor Mech Eff*Output Gearbox Eff))* 2 * 3.14159)/(Pressure) CIPR Flow Required: ((Speed*Output Gear Ratio) * (GC Best Fit Motor Displacement/Mot Vol Eff))/231 gpm Pump Displacement: ((Flow/Pump Vol Eff) * 231)/(Prime mover rpm /Input Gear Ratio) CIPR Pump Input Torque: ((Pressure * (Pump Operating Disp/Pump Mech Eff))/(2*3.14159) ft-lbs Primer Mover Torque: (Pump Drive Torque)/Input Gear Ratio)/Input Gear Eff) ft-lbs Input Drive HP: (Prime Mover Torque*12)*Prime Mover RPM / 63025 HP Prime Mover (rpm) Input Gear Ratio Input Gear Mech Eff (%) Max Pressure (psi) Output Gear Ratio Output Gear Mech Eff (%) Output Torque (ft-lbs) Output Speed (rpm) Pump Mech Eff (%) Pump Volumetric Eff (%) Motor Mech Eff (%) Motor Volumetric Eff (%)
Pump Efficiency Mech   Vol   Overall
          5000 pis max pressure     89.3
          3500 pis max pressure     90.2
          <3000 pis max pressure     86.2
Motor Efficiency Mech   Vol   Overall
          5000 pis max pressure     90.2
          3500 pis max pressure     90.2
          <3000 pis max pressure     86.2
Nominal Pump Eff %   Nominal Motor Eff %
 
<< Mechanical >>
<< Volumetric >>