Product Dimensions
Products
:
Gearmotors & Gearheads
:
NEMAS
: NE & NR Dimensions
Performance Specifications
|
Drawings
|
How to order
|
Lead Times
|
Manual
NE (In-Line)
NR (Right Angle)
NE Dimensions
Performance Specifications
|
Drawings
|
How to Order
|
Lead Times
|
Manual
Frame
Size
A
Square
Flange
B
Bolt
Hole
C
Bolt
Circle
D
Pilot
Diameter
E
Output
Shaft Dia.
F
Output
Shaft Length
G
Pilot
Thickness
H
Flange
Thickness
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
NE23
2.27
58
0.195
5
2.625
66.7
1.5
38.1
0.375
9.5
1
25.4
0.062
1.6
0.19
5
NE34
3.25
83
0.218
5.5
3.875
98.4
2.875
73
0.5
12.7
1.25
31.8
0.067
1.7
0.38
10
NE42
4.2
107
0.281
7.1
4.95
125.7
2.187
55.5
0.625
15.9
1.5
38.1
0.093
2.4
0.5
13
Frame
Size
I
Housing
Diameter
J
Input Pilot
Diameter
K
Input Pilot
Depth
L
Housing
Length
M
Keyway
Length
N
Keyway
Depth
O
Keyway
Width
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
(in)
(mm)
NE23
3
76
1.501
38.13
0.125
3.2
2.30
58
0.75 flat
19 flat
0.015 flat
0.4 flat
—
—
NE34
4.38
111
2.876
73.05
0.2
5.1
3.00
76
1.06
27
0.072
1.8
0.124
3.15
NE42
5.63
143
2.188
55.58
0.187
4.7
3.75
95
1.13
29
0.108
2.7
0.187
4.75
Top of Page
Home
|
Products
|
Site Map
|
Terms & Conditions
|
Privacy Statement
|
Questionnaire
|
Webmaster
Call
516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.