Products
:
Gearmotors & Gearheads
:
Stealth RX
:
How to Order
Performance Specs
|
Drawings
|
Output Shaft Load Rating
|
Dimensions
|
Lead Times
|
Manual
Order Numbering Example:
RX
115
- 010
- XXX
LB
A
B
C
D
A
Frame Size
C
Special
Metric Sizes
XXX
Factory Issued
60
90
D
Backlash
115
LB
Optional Low Backlash
NEMA Sizes
23
34
42
B
Ratio
005
5:1
010
10:1
015
15:1
020
20:1
025
25:1
030
30:1
040
40:1
050
50:1
100
100:1
How to Order
1. Pick frame size and ratio.
2. Pick options.
3. Specify motor make and model for mounting kit.
Bayside's RX Gearheads are supported by a worldwide network of
offices
and
local distributors
.
Call
1-800-305-4555
or email
an
Application Engineer
for assistance or for the name of your local distributor.
Top of Page
Home
|
Products
|
Site Map
|
Terms & Conditions
|
Privacy Statement
|
Questionnaire
|
Webmaster
Call
516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.