Products
:
Gearmotors & Gearheads
:
Gearmotor
:
How to Order
Performance Specification
|
Drawings
|
Dimensions
|
Output Shaft Load
| Speed Torque Curves:
GM60
,
GM90
,
GM115
or 142 |
Lead Times
|
Manual
Order Numbering Example:
GM
060
- B
1
C
1
D
A
B
C
D
E
F
A
Frame Size
D
Winding
Metric
C
160Vdc
060
D
300Vdc
090
115
E
Options
NEMA
1
2,000 Line Encoder
023
2
2,000 Line Encoder, Brake
034
3
Resolver
042
4
Resolver, Brake
B
Ratio
F
Connector
B
5:1
B
MIL Connector
C
7:1
D
DIN Connector Swivel
D
10:1
F
Flying Leads
*E
15:1
*F
20:1
*G
25:1
*H
30:1
*J
50:1
*K
70:1
*L
100:1
*Ratios above 10:1 are dual stage
C
Stack Length
1
Single
2
Double
How to Order
Bayside's Gearmotors are supported by a worldwide network of
offices
and
local distributors
.
Call
1-800-305-4555
or
email
an
Application Engineer
for assistance or for the name of your local distributor.
Top of Page
Home
|
Products
|
Site Map
|
Terms & Conditions
|
Privacy Statement
|
Questionnaire
|
Webmaster
Call
516-484-5353 or 800-305-4555, 27 Seaview Blvd., Port Washington, NY 11050 USA
Copyright © 2001 Bayside Controls Inc.